Minisart® NML Syringe Filters

Minisart® NML Syringe Filters 16534----------K

Minisart NML syringe filters for sterile and reliable filtration of small to medium volumes. The syringe filters are complete ready-to-connect filter units with cellulose acetate (CA) membrane. Minisart NML syringe filter with 0.2 µm pore size for sterile and reliable filtration of small to medium volumes. The syringe filter is a complete ready-to-connect filter unit with cellulose acetate (CA) membrane and is sterile packed.
  • Handy and readily available
  • Easy to use
  • Proven quality
  • Economical
  • Wide array of different types
  • 100 % tested during manufacture

Description

Minisart® NML syringe filters for fast and reliable filtration of small to medium volumes. Complete ready-to-connect filter units are trusted in the laboratory. The reason: they eliminate time consuming preparatory work, such as changing out the filter and cleaning the filtration system. These labor saving units are used for a wide variety of applications such as sample cleaning, particle removal or sterile filtration.

Product properties

Packaging
ETO-sterile
Type
Syringe filter with male Luer Lock
Diameter
28 mm
Reaction to water
Hydrophilic
Pore size
0,2 µm
Pack size
50
Membrane material
Surfactant-free cellulose acetate (SFCA)
Housing material
Meta acrylate butadiene styrene polymerisate (MBS)
Glass fibre prefilter
No

Technical attributes

Colour
Blue
Filter diameter
28 mm
Filtration area
6,2 cm²
Hold-up volume
0,15 ml
Maximum Pressure
4,5 bar
Max. temperature
50 °C
Connectors Inlet
Female luer lock
Connectors Outlet
Male luer lock
Sterilisation
No additional sterilisation
Dimensions (WxDxH)
130 x 200 x 100 mm

Brochure

Manual

Validation Guide

Catalogue

Order number:

16534----------K

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back