BioWelder® Connecting Device

BioWelder® Connecting Device 16370

  • Flexibility: The different interchangeable tube holders in the sizes between 1/4” to 3/4” OD allow a quick and easy adaptation to the process needs
  • Ease of use: An LC-display with keypads guides the user through the operator menu
  • Fast process times: Depending on the tubing diameter, the average welding cycle times are between 60 and 90 seconds
  • Stability: The thermal weld produced by the BioWelder® ensures an extraordinary level of stability and guarantees sterile connections

Description

BioWelder® is a fully automated device for connecting thermoplastic tubing in a sterile welding operation. The BioWelder® is used to connect thermoplastic tubing such as C-Flex®, Sanipure® and Pharmed®, used on disposable bags or bag assemblies (Gammasart BioSystems®) within biopharmaceutical manufacturing processes. The two hoses are inserted into interchangeable holders. The inserted hoses will be cut by a blade and fused together. The blade is kept sterile and antitoxin free throughout the entire process. Sterile connections can easily be made in a non sterile environment. The different interchangeable tube holders in the sizes between 4” to 3” OD allow a quick and easy adaptation to the process needs. The unit identifies each holder on an implemented chip. This ensures superior connections with a minimum risk of any operator errors. A LCD programming display with keypads guides the user through the operator menu. Each process step can easily be followed and monitored by the information provided. A printer can be connected in order to print the protocols of the last welding cycles. Depending on the tubing diameter the average welding cycle times are between 60 and 90 seconds. This provides enormous time savings along the process chain. The thermal weld produced by the BioWelder® ensures an extraordinary level of stability and guarantees sterile connections. All units are individually tested before dispatch to ensure maximum reliability.

Product properties

Tube type
TPE
Hose Barb Design
n/a
Connector
n/a
Type
Fully automated tube fusing device

Technical attributes

Power requirements
100- 240 V l 47 - 63 Hz
Interface
RS232 for printer
Blade
Cr-Ni-Alloy, single-use
Max. ambient temperature
20 - 30 °C (ideal 60 %)
Relative humidity
20 %- 80 % (ideal:60 %)
Max. tube OD
3/4"
Min.tube OD
1/4"
Housing material
Stainless steel
Dimensions (WxDxH)
300 x 300 x 220 mm

Datasheet

Manual

Equipment

Misc.

16382 BioWelder Accessories - distance gauge on request

Cutting blades

16371 BioWelder Accessories - cutting blades on request
16373 BioWelder Cutting Blades, Pack of 50 on request

Power supply

16383-GB BioWelder Accessories - line cord on request

Tube holder

16378 BioWelder Accessory - 7/16"OD Tube Holdr on request
16380 BioWelder Accessory - 5/8"OD Tube Holder on request
16376 BioWelder Accessory - 5/16"OD Tube Holdr on request
16377 BioWelder Accessory - 3/8"OD Tube Holder on request
16381 BioWelder Accessory - 3/4"OD Tube Holder on request
16375 BioWelder Accessory - 1/4"OD Tube Holder on request
16379 BioWelder Accessory - 1/2"OD Tube Holder on request

Calibration unit

16374 BioWelder Accessories - Calibration Kit on request

4 - fould tubing

16386 BioWelder Accessories - 4-fould Tubing H on request
16385 BioWelder Accessories - 4-fould Tubing H on request
16384 BioWelder Accessories - 4-fould Tubing H on request
Order number:

16370

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back