BioSealer® Removable Head

BioSealer® Removable Head 16361-P2

  • Flexibility: The unit is sealing from 1/4” OD tubing up to 3/4” OD tubing
  • Easy to use: The BioSealer® is optionally available with a removable sealing head. The sealing head can be used 3 m away form the actual device. This ensures an easy adaptation to various space requirements.
  • Short sealing cycles: Depending on the tubing size and quality, the average sealing cycle times are between 1 to 4 minutes

Description

The BioSealer® is a fully automated device,designed to produce permanent and consistent leak free seals on thermoplastic tubing. Operating Principle: The inserted empty or liquid filled tube gets compressed and heated between two ceramic heating elements. The liquid is evacuated from the internal tube section and the heat and the compression force fuse the tube to a homogeneous section. This section can be cut in the middle by the use of sharp scissors.

Product properties

Tube type
TPE
Technology
Instrument
Condition of Use
Reusable
Type of disconnection
Thermal disconnection
Tube Size (ID - OD)
1/4'' - 1/2''

Technical attributes

Weight (Approx.)
3 kg
Power requirements
100-240 V/ 47 - 63 Hz
Compression head
Aluminium anodised
Max. ambient temperature
20 - 30 °C
Relative humidity
35 %- 65 %
Max. tube OD
3/4"
Min.tube OD
1/4"
Sealing cycle
1- 4 minutes depending on tube size and quality
Housing material
Stainless steel
Dimensions (WxDxH)
220 x 150 x 210 mm

Datasheet

Equipment

Sealing device

16366 BioSealer Spare Part-Ceramic Heating Ele on request
16365 BioSealer Accy - IR Interface w/Software on request
69898422 (WV-710500121) BioSealer terminal board on request
69898421 (WV-710800130)BioSealer package complete on request
69898410 (WV-710500113) BioSealer airpump on request
69898409 (WV-710800112) BioSealer counter on request
Order number:

16361-P2

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back