Ultrafilter Membrane Discs

Ultrafilter Membrane Discs 14629--25------D

  • Three different membrane materials
  • Wide range of MWCO
  • Wide range of disc diameters
  • Compatible with all stirred cells

Description

Sartorius Stedim Biotech offers a wide range of ultrafiltration membrane discs for sample concentration in stirred cells. Membrane disc diameters range from 13 mm to 293 mm, molecular weight cut-offs from 1 to 300 kDa. Three different membrane materials are available depending on the application: PES is the standard material with high flux, no hydrophobic or hydrophilic interactions and low fouling characteristics. CTA is chosen for high hydrophilicity and high ultrafiltrate recovery. Hydrosart® regenerated Cellulose features extremely low protein binding and extended chemical resistance and is preferred for concentration of samples with very low protein content.

Product properties

Diameter
25 mm
MWCO
5.000 Dalton
Membrane
Polyethersulfone (PES)
Type
Ultrafiltration membrane
Pack size
10
Order number:

14629--25------D

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back