MainImgA

Supporting Resources

Picus Electronic Pipettes


Picus, the most sophisticated and ergonomic electronic pipette on the market, will ease your workload, ensure the high accuracy of your results and reduce your risk of repetitive strain injury (RSI). Now you can really enjoy your work!


Select your configuration :

Reset

Order Number

Select your configuration

Amount: less more
Price: on request
Send request

Customers Also Purchase

  • The lightest and smallest electronic pipette protects from repetitive strain injury (RSI) and eases work load in long lasting pipetting
  • Effortless, light electronic tip ejection
  • New generation technology guarantees accurate and precise pipetting results
  • Fully electronic operations guarantee user-independent results
  • A unique plate tracker increases reliability in microwell plate work, by guiding pipetting steps
  • Intuitive user-interface for fast learning
  • Fastest volume setting and easy menu navigation with a unique adjustment wheel

Description

Picus, the winner of the Red Dot design award and Fennia Prize Honorary Mention in 2012, is Sartorius' newest, and most ergonomic, pipette family. Being the smallest and lightest electronic pipette on the market, it is designed to ease your workload and to provide protection from repetitive strain injury (RSI). Its new generation technology, electronic brake and piston control system guarantee accurate and precise pipetting results. One Picus can be used for several liquid handling tasks from regular pipetting to diluting with mixing and automatic repetitive dispensings. The comprehensive range of pipetting modes in Picus reduces the need for several work stages and enables liquid dispensing significantly faster than with a mechanical pipette, thus allowing you to work more efficiently. By guiding pipetting steps the unique plate tracker increases reliability in microwell plate work. Picus is available in single-channel models, covering the volume range of 0.2 - 10,000 µl, and in multichannel models from 0.2 µl to 1200 µl.

Pipetting Modes

One Picus can be used for several liquid handling tasks from regular pipetting to diluting with mixing and automatic repetitive dispensings. All Picus models have eight main pipetting modes and five pipetting mode additions, to be used in conjunction with the main modes.

Main Mode Additional functions- to be used in conjunction with the main mode
- available in all Picus models Tracker Mixing Counter Excess Volume Adjustment Auto Dispensing (Timed)
Pipetting
Reverse Pipetting
Manual Pipetting
Multi Dispensing
Diluting
Sequential Dispensing
Multi Aspiration
Titrate

Performance specifications

Cat. No. Channels Volume
Range (µl)
Increment
(µl)
Test
Volumes (µl)  
Inacc.
(%)
Impr.
(%)
735021 1 0.2 - 10 0.02 10 / 5 / 1 0.90 / 1.00 / 2.50   0.40 / 0.70 / 1.50  
735041 1 5 - 120 0.10 120 / 60 / 12 0.40 / 0.60 / 2.00 0.15 / 0.20 / 1.00
735061 1 10 - 300 0.20 300 / 150 / 30 0.40 / 0.60 / 1.50 0.15 / 0.20 / 0.80
735081 1 50 - 1000 1.00 1000 / 500 / 100 0.40 / 0.60 / 1.50 0.15 / 0.20 / 0.50
735101 1 100 - 5000 5.00 5000 / 2500 / 500 0.50 / 0.80 / 1.00 0.15 / 0.20 / 0.40
735111 1 500-10000 10.0 10000 / 5000 / 1000  0.60 / 1.20 / 3.00 0.20 / 0.30 / 0.60
735321 8 0.2 - 10 0.02 10 / 5 / 1 0.90 / 1.50 / 4.00 0.50 / 0.80 / 3.00
735341 8 5 - 120 0.10 120 / 60 / 12 0.50 / 0.70 / 2.00 0.20 / 0.30 / 1.50
735361 8 10 - 300 0.20 300 / 150 / 30 0.50 / 0.70 / 2.00 0.20 / 0.30 / 1.00
735391 8 50 - 1200 1.00 1200 / 600 / 120 0.50 / 1.00 / 2.50 0.20 / 0.30 / 1.00
735421 12 0.2 - 10 0.02 10 / 5 / 1 0.90 / 1.50 / 4.00 0.50 / 0.80 / 3.00
735441 12 5 - 120 0.10 120 / 60 / 12 0.50 / 0.70 / 2.00 0.20 / 0.30 / 1.50
735461 12 10 - 300 0.20 300 / 150 / 30 0.50 / 0.70 / 2.00 0.20 / 0.30 / 1.00
735491 12 50 - 1200 1.00 1200 / 600 / 120 0.50 / 1.00 / 2.50 0.20 / 0.30 / 1.00

S_Export_LH

Gallery

Picus Electronic Pipettes

MainImgThumb

Picus, the most sophisticated and ergonomic electronic pipette on the market, will ease your workload, ensure the high accuracy of your results and reduce your risk of repetitive strain injury (RSI). Now you can really enjoy your work!

Manuals

Related Products

Back