MainImgA

Picus Electronic Pipettes


Enjoy your work with Picus®! Its highly sophisticated and completely ergonomic design will reduce your risk of repetitive strain injury (RSI). Fully electronic operation ensures the maximum accuracy and repeatability of your results.


Select your configuration :

Reset

Order Number

Select your configuration

Amount: less more
Price: on request
Send request

Customers Also Purchase

  • Uniquely lightweight and compact design maximizes user convenience
  • Conveniently located, one-touch operating-button and feather-light electronic tip ejection help minimize muscle strain
  • Electronic piston control and brake ensure accurate, user-independent pipetting results
  • Unique plate tracker increases reliability in microwell plate dispensing
  • The comprehensive selection of pipetting modes lets you perform a number of different liquid handling tasks quickly and easily

Description

Featuring the most sophisticated and ergonomic design and fully electronic operation, Picus® will ease your workload, and thus reduce your risk of repetitive strain injury (RSI).

Its superior technology, electronic brake and piston control system ensure accurate and precise pipetting results, independently of the particular user. By guiding pipetting steps, the unique plate tracker increases reliability in correctly filling microwell plates. The pipette's repetitive blow-out function facilitates dispensing of the very last droplets of your sample, even of viscous liquids, for example.

The intuitive user interface gives you a choice of five language options: English, French, German, Russian and Chinese.

Picus® is available in single-channel models, covering a volume range of 0.2 to 10,000 µl, and in multi-channel models from 0.2 µl to 1,200 µl.

Pipetting Modes

Just one Picus® is all you need to perform several liquid handling tasks, ranging from regular pipetting to diluting with mixing, to automatic repetitive dispensing. The comprehensive range of pipetting modes decreases the number of individual work steps, enabling significantly faster liquid handling than with a mechanical pipette. All Picus® models have eight main pipetting modes and five extra pipetting mode options that you can use in combination with the main modes.

Main Mode Additional functions- to be used in conjunction with the main mode
- available in all Picus® models Tracker Mixing Counter Excess Volume Adjustment Auto Dispensing (Timed)
Pipetting
Reverse Pipetting
Manual Pipetting
Multi Dispensing
Diluting
Sequential Dispensing
Multi Aspiration
Titrate

Performance specifications

Cat. No. Channels Volume
Range (µl)
Increment
(µl)
Test
Volumes (µl)  
System.
Error
(%)
Random
Error.
(%)
735021 1 0.2 - 10 0.01 10 / 5 / 1 0.90 / 1.00 / 2.50   0.40 / 0.70 / 1.50  
735041 1 5 - 120 0.10 120 / 60 / 12 0.40 / 0.60 / 2.00 0.15 / 0.20 / 1.00
735061 1 10 - 300 0.20 300 / 150 / 30 0.40 / 0.60 / 1.50 0.15 / 0.20 / 0.80
735081 1 50 - 1000 1.00 1000 / 500 / 100 0.40 / 0.60 / 1.50 0.15 / 0.20 / 0.50
735101 1 100 - 5000 5.00 5000 / 2500 / 500 0.50 / 0.80 / 1.00 0.15 / 0.20 / 0.40
735111 1 500-10000 10.0 10000 / 5000 / 1000  0.60 / 1.20 / 3.00 0.20 / 0.30 / 0.60
735321 8 0.2 - 10 0.01 10 / 5 / 1 0.90 / 1.50 / 4.00 0.50 / 0.80 / 3.00
735341 8 5 - 120 0.10 120 / 60 / 12 0.50 / 0.70 / 2.00 0.20 / 0.30 / 1.50
735361 8 10 - 300 0.20 300 / 150 / 30 0.50 / 0.70 / 2.00 0.20 / 0.30 / 1.00
735391 8 50 - 1200 1.00 1200 / 600 / 120 0.50 / 1.00 / 2.50 0.20 / 0.30 / 1.00
735421 12 0.2 - 10 0.01 10 / 5 / 1 0.90 / 1.50 / 4.00 0.50 / 0.80 / 3.00
735441 12 5 - 120 0.10 120 / 60 / 12 0.50 / 0.70 / 2.00 0.20 / 0.30 / 1.50
735461 12 10 - 300 0.20 300 / 150 / 30 0.50 / 0.70 / 2.00 0.20 / 0.30 / 1.00
735491 12 50 - 1200 1.00 1200 / 600 / 120 0.50 / 1.00 / 2.50 0.20 / 0.30 / 1.00

S_Export_LHYes

Gallery

Picus Electronic Pipettes

MainImgThumb

Enjoy your work with Picus®! Its highly sophisticated and completely ergonomic design will reduce your risk of repetitive strain injury (RSI). Fully electronic operation ensures the maximum accuracy and repeatability of your results.

Manuals

Related Products

Back