MainImgA

eLINE Electronic Pipettes


The Sartorius eLINE® is an electronic pipette made to deliver years of real performance and total user convenience. It features a comprehensive range of pipetting modes and is twice as fast as a mechanical pipette!


Select your configuration :

Reset

Order Number

Select your configuration

Amount: less more
Price: on request
Send request

Customers Also Purchase

  • Proven accuracy and precision with DC-motor concept
  • Fully electronic operations guarantee user-independent results and high ergonomics to prevent RSI
  • Comprehensive range of pipetting modes
  • Liquid dispensing from the air, without touching the vessel wall, with eLINE 0.1 - 5 µl model

Description

The electronic Sartorius eLINE® pipette family has been providing high precision and comfort for years. This award-winning (ProFinnish Design 2001) device is the first electronic pipette designed to take care of its user. One eLINE® can be used for several liquid handling tasks from regular pipetting to diluting with mixing and automatic repetitive dispensing. The comprehensive range of pipetting modes in eLINE® reduces the need for several work stages and enables liquid dispensing significantly faster than with a mechanical pipette. Its DC-motor concept, with built-in error control, improves pipetting precision and allows reliable results. eLINE® is available as single channel models, covering a volume range of 0.1 µl - 5 000 µl, and as multichannel models from 0.2 µl to 1200 µl.

Pipetting Modes

One eLINE® can be used for several liquid handling tasks from regular pipetting to diluting with mixing and automatic repetitive dispensing.
Main Mode Additional functions
Mixing Counter Auto Dispensing (Timed)
Pipetting
Reverse Pipetting
Manual Pipetting*
Multi Dispensing
Diluting
Sequential Dispensing**
Multi Aspiration
Super Pipetting Only available in eLINE 0.1-5 µl
* Not available in eLINE multichannel pipettes
** Not available in eLINE 0.1-5 μl

Performance specifications

Order
Code
Channels Volume
Range (µl)
Increment
(µl)
Test
Volumes (µl)
System.
Error (%)
Random
Error (%)
730011 1 0.1-5 0.05 5 / 2.5 / 0.5 1.20 / 2.00 / 12.00 0.70 / 1.20 / 8.00
730021 1 0.2-10 0.05 10 / 5 / 1 1.00 / 1.40 / 4.00 0.40 / 0.70 / 2.30
730041 1 5-120 0.50 120 / 60 / 12 0.60 / 0.90 / 3.00 0.20 / 0.20 / 1.00
730061 1 10-300 1.00 300 / 150 / 30 0.60 / 0.60 / 1.50 0.15 / 0.20 / 0.80
730081 1 50-1000 5.00 1000 / 500 / 100 0.40 / 0.60 / 1.60 0.15 / 0.20 / 0.50
730101 1 100-5000 10.0 5000 / 2500 / 500 0.50 /  0.80 / 1.60 0.17 / 0.20 / 0.40
730321 8 0.2-10 0.05 10 / 5 / 1 0.90 / 1.50 / 4.00 0.60 / 0.90 / 3.50
730341 8 5-120 0.50 120 / 60 / 12 0.80 / 0.80 / 3.00 0.30 / 0.35 / 1.50
730361 8 10-300 1.00 300 / 150 / 30 0.70 / 0.90 / 3.00 0.20 / 0.30 / 1.20
730391 8 50-1200 5.00 1200 / 600 / 120 0.90 / 1.20 / 2.50 0.30 / 0.30 / 0.80 
730421 12 0.2-10 0.05 10 / 5 / 1 0.90 / 1.50 / 4.00 0.60 / 0.90 / 3.50
730441 12 5-120 0.50 120 / 60 / 12 0.80 / 0.80 / 3.00 0.30 / 0.35 / 1.50
730461 12 10-300 1.00 300 / 150 / 30 0.70 / 0.90 / 3.00 0.20 / 0.30 / 1.20
730491 12 50-1200 5.00 1200 / 600 / 120 0.90 / 1.20 / 2.50 0.30 / 0.30 / 0.80 
*All pipettes are supplied with a universal charger (EU, UK, US|JPN, AUS, KOR and CHN plugs).
The listed systematic and random error values are valid for Pipetting (P) mode only and are achieved under strictly controlled conditions during type tests per ISO 8655. Due to the continuous product development by Sartorius, the systematic and random error values may change without prior notice.
S_Export_LHYes

Gallery

eLINE Electronic Pipettes

MainImgThumb

The Sartorius eLINE® is an electronic pipette made to deliver years of real performance and total user convenience. It features a comprehensive range of pipetting modes and is twice as fast as a mechanical pipette!

Manuals

Related Products

Back