MainImgA

Supporting Resources

arium® pro


The arium® pro ultrapure water systems meet, and exceed, ASTM Type 1 water quality at an unmatched cost of ownership for any application. Available in a choice of five modular-design systems, this range offers the widest selection of features and options for customised configuration. The glass display with touch-activated functions, along with intuitive menu navigation, ensures error-free operation, even while you are wearing gloves.


Select your configuration :

Reset

Order Number

Select your configuration

Amount: less more
Price: on request
Send request

Customers Also Purchase

Description

Unlike competitive systems, lab water systems of the arium® pro series are modular-designed, providing high flexibility to adapt to your specific needs. As a result, they give you the best return on your investment. Each system meets and exceeds the ASTM Type 1 standard, ensuring best-in-class reproducibility of results.

You can choose among four arium® pro systems with the right combination of modular components tailored to your specific application, such as a UV lamp, an ultrafilter module and a TOC monitor: arium®, arium® pro UF, arium® pro UV and arium® pro VF. Moreover, you can opt for an affordable version that provides all the essential performance features you need in a lab water purification system: arium® pro.

Standard Applications:

  • HPLC
  • GC-MS, AAS, ICP-MS
  • Ion chromatography
  • TOC analysis
  • PCR
  • Electrophoresis
  • Endotoxin analysis
  • Immunocytochemistry
  • Pure water for preparation of cell culture media
  • Pure water for production of monoclonal antibodies
  • Photometry

Lowest TOC content

The 185 | 254 nm UV lamp, which can be integrated as an option, not only prevents microbiological growth, but also minimises total organic compounds (TOC) in purified water. The low TOC level of < 2 ppb in arium® water therefore ensures the reproducibility and reliability of your lab results. Moreover, you can have TOC readings continuously checked and displayed in real time by our optionally integrated TOC monitor specially developed for this ultrapure water system.

To ensure reliable removal of endotoxins, microorganisms and particles as well as DNase and RNase, you can also opt for an arium® pro system with a built-in ultrafilter featuring the most advanced crossflow technology. This ultrafilter makes the arium® pro ideal for use in cell cultivation and your other special laboratory applications.

Major Advantages of arium® pro:

  • Modular units pre-assembled according to specific applications
  • The lowest TOC level, along with a real-time monitoring function
  • Exceptionally efficient removal of endotoxins, DNase and RNase
  • High Flexibility
  • Total ease of operation

On top of these benefits already mentioned, the arium® pro offers an impressive range of additional features, such as a choice of dispensing options, data-saving and printout functions, and color-coded alert messaging and information, etc.

An arium® pro system is the best choice for your many daily applications in the lab.

Bacteria (CFU/1000 ml)< 1
Particles [at 0.2 µm]< 1/ml
Conductivity (µS/cm)100 µS/cm
Turbidity< 1 NTU
Silicia level< 1000 ppb
Minimum Inlet pressure6,9 bar
Distilled water4 µS/cm
Deionised water20 µS/cm
Maximum Inlet PressureDepressurised
S_Export_LWYes

Gallery

arium® pro

MainImgThumb

The arium® pro ultrapure water systems meet, and exceed, ASTM Type 1 water quality at an unmatched cost of ownership for any application. Available in a choice of five modular-design systems, this range offers the widest selection of features and options for customised configuration. The glass display with touch-activated functions, along with intuitive menu navigation, ensures error-free operation, even while you are wearing gloves.

Manuals

Related Products

Back