New Dimensions in Flexel® for Magnetic Mixers

Sartorius Stedim Biotech presents 1,500 L and 2,000 L standard single-use mixing systems for large volumes

Goettingen/Aubagne, October 20, 2011 - Sartorius Stedim Biotech, a leading international supplier for the biopharmaceutical and biotech industries, has announced the expansion of its standard range of Flexel® products by Flexel® for Magnetic Mixers. This product series, which has so far covered a range of capacities from 50L to 1,000L, now offers new volumes of 1,500 L and 2,000 L, as well as proven scalable, ready-to-use mixing technology to enhance process flexibility in biomanufacturing and optimize manufacturing costs.

This single-use magnetic mixing system is designed for aseptic mixing in process development and manufacturing applications. It is ideal for biopharmaceutical processes that require powerful mixing torque, such as buffer preparation, media preparation, product resuspension and homogenization applications.

Flexel® for Magnetic Mixers is a non-invasive, mixing unit that uses extensively qualified Sartorius Stedim Biotech Flexel® 3D bag technology, the proven stainless steel Palletank® container and ATMI patented mixing technology. A stainless steel cross mounted on a pulley system enables the single-use bag to be unfolded for easy filling and optimal drainage. Mixing is based on a bottom-mounted magnetically-driven impeller capable of providing hightorque mixing in large liquid volumes. Powder transfer is facilitated by the 4-inch powder addition port that provides for direct connection of a 15 L or a 30 L powder transfer bag suspended from a powder bag holder. The interchangeable magnetic mixer drive unit is mobile, cart-mounted and designed to interface with any of the Palletanks®.

With this product range extension, Sartorius Stedim Biotech is continuing expand its offering and expertise in single-use mixing technologies and to deliver solutions for all unit operations to accommodate a fast-growing biopharmaceutical market.

Date:

26.10.2011

Category:

Sartorius Stedim Biotech

Share