Ultramicro | Micro Balances
Ultramicro | micro balances designed for the smallest samples and high resolutions of up to 0.0001 mg. Cubis® provides maximum weighing performance, APC functions for reliability in regulated areas, security and full network capability. Equipped with a touch screen, it is also suitable for customised workflows (Q-Apps). For use with heavy tare containers, Sartorius offers the ME® and Competence® series. Special...
Gold & Carat Balances
Sartorius carat scales are designed for high-precision weighing of diamonds, (semi-) precious stones and small pieces of jewelry. All scales feature a draft shield providing a complete view inside the chamber for optimal control and confident weighing of valuables. Gold scales are especially crafted for measuring the weight of jewelry and coins, and feature the mass unit conversion function used to toggle between...
Analytical Balances
Analytical balances for weighing up to 520 g maximum with 0.1 or 0.01 mg resolution. Cubis® provides max. weighing performance, security and full network capability. Equipped with a touch screen, it is also suitable for customised workflows (Q-Apps). Secura® guarantees high reliability and security in regulated areas for the most common weighing ranges. Quintix® is convenience in operation, calibration and data...
Balances for Pharmacies
Verified pharmacy balances for formulating medicines and weighing homeopathic recipes. Sartorius technical and analytical balances are verified for legal metrology at the factory (legal for trade) for installation all over Europe. These balances enable fast and precise dosing, for a time-saving preparation of homeopathic medicines with considerable reduction of formulation errors. Verified technical and analytical...
Precision Balances
Precision balances from 5 kg/0.001 g to 64 kg/0.1 g. Cubis® provides maximum weighing performance and full network capability. Equipped with a touch screen, it is also suitable for customised workflows (Q-Apps). Secura® guarantees high reliability and security in regulated areas for the most common weighing ranges. Quintix® is convenience in operation, calibration and data transfer. Even Practum® precision balanaces...
Pipette Calibration Balances
Fast, user-friendly and portable Sartorius lab balances are ideal for on-site pipette calibration. They provide the best features for accurate gravimetric testing of any pipette size - without a conventional draft shield to get in the way. They help ensure the integrity of your data by enabling you to perform regular pipette tests and calibration, the basic steps for monitoring the accuracy of single-channel and...