Vivaflow 50
Vivaflow 50 is a disposable and ready-to-use crossflow cassette for filtration and concentration of samples from 100 ml to 5 l. The membrane surface per device is 50 cm². One pack contains two devices and comes with all necessary accessories for running two devices with a laboratory pump and a size 16 pump head. For speeding up the concentration and increasing the volume throughput, six cassettes can be connected.
Optimally suited for applications like cell culture supernatant concentration, virus concentration and water concentration e.g. in fish breading facilities, this economical product offers a standard of ease of use, reliability and flexibility unrivalled by any laboratory filtration system in the market. The thin-channel, flip-flow recirculation path of the modules provides high crossflow velocities with minimum pump speed requirements. A single 50 cm² module typically reduces 500 ml to 15 ml in less than 50 min. Nearly total recovery of the concentrate is achieved with a single rinse. Up to six of the unique interlocking modules can be connected for easy scale up resulting in a capacity of several liters. Vivaflow 50 is intended for single use. All accessories for sample concentration, except a peristaltic pump with a pump head for size 16 tubing, are included in the package. A 500 ml sealed diafiltration reservoir can be added to the system for rapid and convenient buffer exchange.
Vivaflow 200
Vivaflow 200 is a ready to use and reusable laboratory crossflow cassette for concentrating up to 5 l samples. The membrane surface per device is 200 cm². One unit comes with all necessary accessories for running the device with a laboratory pump and a size 16 pump head. For speeding up the concentration, two cassettes can be run simultaniously.
Optimally suited for applications like cell culture supernatant concentration, virus concentration and water concentration e.g. in fish breading facilities, this economical product offers a standard of ease of use, reliability and flexibility unrivalled by any laboratory filtration system in the market. The thin-channel, flip-flow recirculation path of the modules provides high crossflow velocities with minimum pump speed requirements. A single 200 cm2 module typically concentrates 1 l by a factor of 50 in less than 30 min. Alternatively, two Vivaflow 200 modules can be used in parallel for concentration of 5 l in under 75 minutes. Near total recovery of the concentrate is achieved with a single rinse. Vivaflow 200 can be easily cleaned and re-used several times. All accessories for sample concentration, except a peristaltic pump with a pump head for size 16 tubing, are included in the package for using a single cassette. A 500 ml sealed diafiltration reservoir can be added to the system for rapid and convenient buffer exchange.