Ultramicro | Micro Balances

Ultramicro | micro balances designed for the smallest samples and high resolutions...

Ultramicro | micro balances designed for the smallest samples and high resolutions of up to 0.0001 mg. Cubis® provides maximum weighing performance, APC functions for reliability in regulated areas, security and full network capability. Equipped with a touch screen, it is also suitable for customised workflows (Q-Apps). For use with heavy tare containers, Sartorius offers the ME® and Competence® series. Special...

Analytical Balances

Analytical balances for weighing up to 520 g maximum with 0.1 or 0.01 mg...

Analytical balances for weighing up to 520 g maximum with 0.1 or 0.01 mg resolution. Cubis® provides max. weighing performance, security and full network capability. Equipped with a touch screen, it is also suitable for customised workflows (Q-Apps). Secura® guarantees high reliability and security in regulated areas for the most common weighing ranges. Quintix® is convenience in operation, calibration and data...

Precision Balances

Precision balances from 5 kg/0.001 g to 64 kg/0.1 g. Cubis® provides maximum...

Precision balances from 5 kg/0.001 g to 64 kg/0.1 g. Cubis® provides maximum weighing performance and full network capability. Equipped with a touch screen, it is also suitable for customised workflows (Q-Apps). Secura® guarantees high reliability and security in regulated areas for the most common weighing ranges. Quintix® is convenience in operation, calibration and data transfer. Even Practum® precision balanaces...