Weighing

Our ultramicro, micro, analytical and precision balances ensure accurate, reliable...

Our ultramicro, micro, analytical and precision balances ensure accurate, reliable results in weighing applications involving sample preparation. Thanks to the modular design of these balances, you can customize your choice of model to ideally meet the needs of your specific application. Moreover, an extensive range of accessories will help you in your daily lab work.

Disruption

Disruption of cells for the analysis of RNA, DNA, proteins or lipids. Ballmills,...

Disruption of cells for the analysis of RNA, DNA, proteins or lipids. Ballmills, ultra sonic homogenisers, potters or manual homogenisers are the products of choice for the disruption of e.g. soft tissues or cultured cells during the sample preparation.

Pelleting

Pelleting of cells, viruses or nucleic acids. Choose between our microcentrifuges,...

Pelleting of cells, viruses or nucleic acids. Choose between our microcentrifuges, universal centrifuges, large volume centrifuges or clinical centrifuges for reliable pelleting in various volumes. A large variety of accessories such as rotors, buckets, tubes or bottles is available as well.

Special Applications

The special applications include test papers for seed germination, surface...

The special applications include test papers for seed germination, surface protection, pH-measurement and the absorbtion and transport of human bodily fluids. Choose highly absorptive germination test papers or surface protection papers, coated on one side with polyethylene. The pH-measurement papers are suitable for an easy and fast pH-determination. Sample carrier papers are used to absorb and transport human bodily...

Virus Purification Kits

Adenovirus and lentivirus purification kits utilise membrane adsorber technology...

Adenovirus and lentivirus purification kits utilise membrane adsorber technology for fast and safe virus purifcation in the volume range from 20 ml to 1,000 ml. The ready to use purification kits contain all buffers and devices needed for quantitative yield virus purification in only a few hours.

Filling and Dispensing

For sample preparation, Sartorius ultramicro- and microbalances as well as...

For sample preparation, Sartorius ultramicro- and microbalances as well as analytical and precision balances will support you in weighing, mixing, filling and dispensing with professional results. This extensive array of equipment accomplishes all weighing tasks in your daily lab work.

Homogenisation

Homogenisation of all sample materials from soft tissues to brittle, frozen or...

Homogenisation of all sample materials from soft tissues to brittle, frozen or hard materials. Ballmills, ultra sonic homogenisers, potters or manual homogenisers are perfectly suited for the reliable and fast homogenisation during the sample preparation.

Density Gradients

Density gradient devices for the separation of cells, proteins and nucleic acids....

Density gradient devices for the separation of cells, proteins and nucleic acids. Choose between our microcentrifuges, universal centrifuges, large volume centrifuges or clinical centrifuges for reliable density graduation in various volumes. A large variety of accessories, such as rotors, buckets, tubes or bottles is available as well.

Ultrafiltration

Ultrafiltration devices for nucleic acid concentration, protein concentration,...

Ultrafiltration devices for nucleic acid concentration, protein concentration, fractionation and desalting in lab scale. Our ultrafilters combine fast protein concentration with high recoveries.

Water Purification

Water purification for sample preparation in the laboratroy. Sartorius Stedim...

Water purification for sample preparation in the laboratroy. Sartorius Stedim Biotech water purification systems are suited for critical applications that require ultrapure water.

Sedimentation

Sedimentation of sensitive materials for biotechnology, microbiological research,...

Sedimentation of sensitive materials for biotechnology, microbiological research, biochemistry and molecular biology. Choose between our microcentrifuges, universal centrifuges, large volume centrifuges or clinical centrifuges for reliable sedimentation in various volumes. A large variety of accessories such as rotors, buckets, tubes or bottles is available as well.

Filtration

Filtration devices for clarification, pre-filtration and sterile filtration....

Filtration devices for clarification, pre-filtration and sterile filtration. Prepare your sample in a first clarification step with our syringe filters for the general removal of particles and large microorganisms, such as yeasts and molds. Also available are syringe filters for sterile filtration to reliably sterilise liquids as well as filter papers for special applications.

Chromatography

Chromatography spin columns, papers and multiwell plates. Our chromatography spin...

Chromatography spin columns, papers and multiwell plates. Our chromatography spin columns are suitable for ion exchange, metal chelate, Protein A and G, Anti-HSA and C18 matrices for protein capture and purification. The chromatography papers can be supplied in reels but also in disc formats for circular technology and as strips or sheets for special techniques. The chromatography multiwell plates are designed for...