Ultramicro | Micro Balances
Ultramicro | micro balances designed for the smallest samples and high resolutions of up to 0.0001 mg. Cubis® provides maximum weighing performance, APC functions for reliability in regulated areas, security and full network capability. Equipped with a touch screen, it is also suitable for customised workflows (Q-Apps). For use with heavy tare containers, Sartorius offers the ME® and Competence® series. Special...
Analytical Balances
Analytical balances for weighing up to 520 g maximum with 0.1 or 0.01 mg resolution. Cubis® provides max. weighing performance, security and full network capability. Equipped with a touch screen, it is also suitable for customised workflows (Q-Apps). Secura® guarantees high reliability and security in regulated areas for the most common weighing ranges. Quintix® is convenience in operation, calibration and data...
Glass Microfibre Filters without Binder
Binder free glass microfibre filters are made of 100 % borosilicate, are highly pure and extremely white. They continue to perform over long periods unlike cellulose filters whose rate of filtration drops off rapidly as the particulate load increases. They are ideal for critical analyses in which impurities can be washed out of the filter. Moreover, binder free glass microfibre filters are temperature resistant up to...