Vacuum Comparator
Vacuum mass comparator for 1 kg mass prototypes of national metrological institutes for research and for highly accurate mass calibration. The electronic vacuum mass comparator features a vacuum chamber and load alternator for 1 kg mass prototypes and is capable of determining differences in mass to an accuracy of 0.1 μg for weights of 1 kg - even under high-vacuum conditions.
Manual Mass Comparators
Manual mass comparators for mass metrology applications, such as the calibration of mass standards and weights. The monolithic weigh cells are manufactured as a single structure from a high quality aluminum alloy and deliver results with outstanding repeatability. Sartorius manual mass comparators are available with load ranges of 2.2 lbs, 132 lbs and 6,613 lbs. You can order additional draft shields for nearly all...
Susceptometers
Susceptometer for testing the magnetic properties of weights. Sartorius susceptometer complete the range of accessories for high-resolution balances and mass comparators. Along with its specialised software, the susceptometer provides a unique, complete solution to ensure that the limits of the weights' magnetic properties are maintained.
Weights | Weight Sets
Accurate metrological weights and weight sets with nominal mass values from 1 mg to 1,000 kg. Choose between wire weights and knob weights, as well as leaf weights, cylindrical weights and block shaped weights. Sartorius weights and weight sets feature a DAkkS certificate (Deutsche Akkreditierungsstelle) and comply with the International Recommendation OIML-R111.
Robot Systems
Robot systems for mass comparison of reference weights and test weights. The fully automated mass comparator simplifies work in the mass laboratory. This enables complete sets of mass standards and test weights to be measured efficiently within the shortest time possible. The weighing mode is entered on the PC, the number of comparison cycles is defined and a direct 1:1 mass comparison or subdivision (dissemination of...
High precision climatestation for E1 Lab
Climate measuring systems for continuous temperature and humidity monitoring, as well as measurement recording in metrological mass standards laboratories. The Sartorius climate station meets the highest accuracy standards and features a wide range of connections for 16 analog and just about as many digital sensors. Thus the climate measuring system can easily be integrated in existing networks.
Volume and Density Determination
Sartorius offers PC-controlled, user-friendly complete solutions for determining the volume and density of E1 weights from 1 g to 1 kg. Highly accurate volume comparators are equipped with sensors for air density determination and for temperature measurement in a buoyancy bath. The pycnometer delivers precise results in determining the volume of E1 weights from 1 to 50 kg.With these user-friendly solutions, Sartorius...
Automatic Mass Comparators
Mass comparators with automatic load alternator for fully automatic mass comparison of individual reference mass standards and groups of weights. These mass metrology devices are suitable for use in precision classes E1 and E2 in national primary laboratories. The advantage of Sartorius mass comparators with automatic load alternator is that special cylindrical or stackable weights are not required.