Lab Water Pre-Treatment
Lab water pre-treatment systems for the production of highly deionised and softened water, free of magnesium and calcium. arium® 615DI cartridges contain highly effective ion exchange resins to remove cations and anions from the water by exchanging H+ and OH–.The lab water pre-treatment systems can be readily regenerated with sodium chlorine brine.
Type III Pure Water Systems
arium® advance RO type III pure water systems for general laboratory applications. The efficient RO-membranes reduce water wastage and provide excellent product water quality. The compact arium® advance RO type III pure water system is the ideal choice for daily laboratory applications. For applications with high water consumption the arium® 613L reverse osmosis (RO) system is the product of choice.
ASTM Type I Ultra Pure Water Systems
arium® pro ASTM Type I ultra pure water systems for the production of reagent-grade water needed for critical applications as well as routine analyses. Typical applications are the production of ultrapure water for cell culture or chromatographic applications. The ASTM type I ultra pure water systems are available in five different versions and can be ordered as wall-mounted, bench-top or built-in system. arium® pro...
Pure | Ultrapure Water Twin Systems
arium® comfort I and comfort II pure | ultrapure water twin systems are combined units for producing ASTM Type I ultrapure water and either Type III or Type II pure water. The systems feature the latest reverse osmosis (comfort I) and EDI technology (comfort II) with unique deionisation cartridges to produce pure and ultrapure water of highest quality. The pure | ultrapure water twin systems deliver consistently...
Type II Pure Water Systems
arium® advance EDI type II pure water systems for general laboratory applications. With the combination of reverse osmosis, softening and electrochemical desalting, the arium® advance EDI type II pure water system guarantees constant water quality. The device is available as benchtop or wall-mounted system.