ASTM Type I Ultra Pure Water Systems
arium® pro ASTM Type I ultra pure water systems for the production of reagent-grade water needed for critical applications as well as routine analyses. Typical applications are the production of ultrapure water for cell culture or chromatographic applications. The ASTM type I ultra pure water systems are available in five different versions and can be ordered as wall-mounted, bench-top or built-in system. arium® pro...
Type III Pure Water Systems
arium® advance RO type III pure water systems for general laboratory applications. The efficient RO-membranes reduce water wastage and provide excellent product water quality. The compact arium® advance RO type III pure water system is the ideal choice for daily laboratory applications. For applications with high water consumption the arium® 613L reverse osmosis (RO) system is the product of choice.