Conductivity Meters

Conductivity meters for professional measurements. In addition to conductivity...

Conductivity meters for professional measurements. In addition to conductivity measurement, the mV-measurement and measurement of ion activity, salinity or dissolved solids (TDS) are feasible with the devices. The conductivity meters are available as mobile and benchtop versions.

Conductivity Measurement Accessories

Conductivity measurement accessories include probe arm assemblies for conductivity...

Conductivity measurement accessories include probe arm assemblies for conductivity electrodes, GLP-compliant printers, printer ribbon cassettes and printer paper. The conductivity measurement accessories ease the handling with conductivity measuring cells and improve the data documentation.

Conductivity Measuring Cells

Conductivity measuring cells for the conductivity measurement of fluids, such as...

Conductivity measuring cells for the conductivity measurement of fluids, such as pure and ultra pure water. Epoxibodies and graphite electrodes feature the highest grade of robustness and long-term stability and offer the widest measuring range. The conductivity measuring cells are suited for temperature measurement and are equiped with automatic temperature compensation.

Conductivity Calibration

Conductivity standards, traceable to the NIST standards, for the calibration of...

Conductivity standards, traceable to the NIST standards, for the calibration of conductivity measruring systems. Since a cell constant gets set during the calibration of a conductivity meter, a 1-point calibration is usually sufficient. Conductivity standards with low conductivity are critical and should be avoided, if possible.