Quantitative Filter Papers

Quantitative filter papers are especially suitable for quantitative analysis,...

Quantitative filter papers are especially suitable for quantitative analysis, Buechner funnels, pressure or vacuum filtration. They are made of refined pulp and linters with over 98% alpha-cellulose content. Sartorius Stedim Biotech quantitative filter papers are characterised by high wet strength and are ash-free.

Qualitative Filter Papers

Qualitative filter papers in various designs. Wet strengthened filter papers are...

Qualitative filter papers in various designs. Wet strengthened filter papers are essentially used for analytical and routine analyses, when no gravimetric analyses are required and can be used for pressure or vacuum filtration. The highpurity qualitative filter papers are especially suitable for qualitative analyses that require a low ash content. Our technical papers are generally used for analytical and technical...