Midrics® Indicators
Stainless steel indicators for simple weighing tasks or standard applications in 2 different versions.Max. readability: 15.000 digitsIP protection rate: IP65- Display: backlit, 14-segment, 20 mm LCD for weight readouts
- Integrated A/D-converter for connecting analog platforms
- Material: AISI 304 stainless steel
- Optional RS-232, RS-485, RS-422, 4-20mA, Digital I/O
Description
"Power on, weigh; job finished." An industrial scale has to be that simple to operate, and at the same time totally reliable and easy to clean. A lot of manufactures can offer one feature or another, but the new Midrics® from Sartorius has it all. From incoming inspection and shipping to production, warehouse management and packaging. And what does all this performance cost? A lot less than you might think!
Easy to operate - Have you seen the indicators that require a course of studies just to operate them? They offer countless gimmicks that have no practical benefits and provide more distraction than real help. We could have added features like that to the Midrics®, but we build indicators for people who want to get their work done as quickly and reliably as possible. We left out the bells and whistles, and concentrated on giving you what you need for your daily tasks - which left us free to provide it all in the best possible quality. See for yourself.
Easy to clean - Once the work is finished, it’s clean-up time. This is one of the hardest tests for an indicator because in industry, cleaning the equipment is not likely to be a gentle process. We know: if you try to save on materials and workmanship, you wind up paying double for it later. We prefer to do the math, and do it right. The Midrics® is made with only the highest quality materials, and is designed specifically to be both rugged and easy to clean - and it looks great, too! The new Midrics®- Because it makes weighing so easy.
For more details on product specifications and model selection please press the button "Product-Configurator".
Midrics® Scale Indicator MIS 1
- Display: backlit, 14-segment, 20 mm LCD for weight readouts
- Optional RS-232, RS-485, RS-422, 4-20mA
Midrics® Scale Indicator MIS2
- Display: backlit, 14-segment, 20 mm LCD for weight readouts, bar graph
- Connection for bar code scanner; battery operation
- Optional RS-232, RS-485, RS-422, 4-20mA, Digital I/O
- Applications: weighing, counting, checkweighing, classification (into three or five classes), totalizing, net-total, weighing in percent, neutral measurement
Brochure
-
BRO-Midrics-e.pdf (359 KB)
Catalogue
-
CATA-Weigh_Detect_Control-e.pdf (1.832 KB)
Datasheet
-
DS-MIS1-Indicator-e.pdf (251 KB)
-
DS-MIS2-Indicator-e.pdf (163 KB)
Manual
-
MAN-Midrics_Indicators_MIS1_MIS2-e.pdf (4.834 KB)
-
MAN-YDO01M-...-p.pdf (3.269 KB)
Equipment
Software
| YSC02 | SartoCollect Software | on request |
Cables
Misc.
| YAS99I | Separable plug connection, platfrm.-ind. | on request | |
| YAS03MI | Installation kit for Midrics indicator | on request |
Dust cover
| YDC01SW | 2 in-use covers for SIW & MIS..indicator | on request |
Power supply
| YAS02MI | 24Volt module | on request |
Data interface
| YDO01M-232 | RS232 data interface for Midrics | on request | |
| YDO01M-232CO | RS232 data interface f. Midrics indic. | on request | |
| YDO01M-485 | RS485 data interface for Midrics | on request |
Roller conveyor
| YDO01M-232CLK | RS232 with clock f. Midrics indic. | on request |
External rechargable battery pack
| YRB08Z | External rech. batt. pack,incl.charger | on request |