Weight Indicators Combics Ex

Intrinsically safe stainless steel indicators for use in hazardous areas, with...

Intrinsically safe stainless steel indicators for use in hazardous areas, with integrated A/D converter. Max. readability: 31.250 digits.IP protection rate: IP67

Industrial Scales Midrics®

Industrial scales for simple weighing tasks with integrated application programs....

Industrial scales for simple weighing tasks with integrated application programs. Modular design, 2 indicator models, 13 platform sizes. Weighing range 3 kg to 3000 kg. Readability 0.2 to 200 g.

Industrial Scales Signum®

Industrial scales for sophisticated weighing tasks, extremely rugged and...

Industrial scales for sophisticated weighing tasks, extremely rugged and resistant. For Ex-zones 2 and 22. IP65 protected.Readability 0.001 g to 20 g. Weighing capacity 0.6 kg to 65 kg.

Weight Indicators Combics

Indicators for complex weighing tasks in 3 different versions.Max. readability:...

Indicators for complex weighing tasks in 3 different versions.Max. readability: 31.250 digitsIP protection rate: IP67 (PG cable gland), IP44 (25-pol.D-SUB), (IP65 as option)

Midrics® Indicators

Stainless steel indicators for simple weighing tasks or standard applications in 2...

Stainless steel indicators for simple weighing tasks or standard applications in 2 different versions.Max. readability: 15.000 digitsIP protection rate: IP65

Weighing Terminal Combics Pro

Programmable stainless steel terminal for complex weighing tasks.Connection to:...

Programmable stainless steel terminal for complex weighing tasks.Connection to: all Sartorius scales/platforms/load cells IP protection rate: IP30 (IP69K as option)

Industrial Scales Combics

Modular weighing system for sophisticated weighing tasks. Maximum readability 0.1...

Modular weighing system for sophisticated weighing tasks. Maximum readability 0.1 g to 3 t (not in legal metrology). Weighing range 3 kg up to 3000 kg.