Process Indicator X1
The X1 Process Indicator has been designed for industrial use specially for weighing silos, platforms or for vehicle scales.- Digital signal processing with a resolution of 7500 intervals
- The front keypad is used for direct calibration and configuration
- IP65 protection rating
- Self-test function
- LED display, 6 characters, 7 segments
- Serial Interface RS232 for printer or remote display
- Supply voltage: 230V
Description
The X1 Process Indicator has been designed for industrial use specially for weighing silos, platforms or for vehicle scales.
The front keypad is used for operation. The X1 Process Indicator has a sturdy aluminum housing for integration into a control cabinet.
It has the highest interference resistance and long-term stability, guaranteeing problem-free operation in the harshest environments.
optional:
- Analog output 0/4 … 20 mA
- 2 relay outputs for limit values
- Serial RS-485 interface
Brochure
-
BRO-STAR-e.pdf (1.523 KB)
-
BRO-Tank_Hopper_Weighing-e.pdf (2.854 KB)
Catalogue
-
CATA-Weigh_Detect_Control-e.pdf (1.832 KB)


