Process Controller X4
Process controller for tank and hopper scales in industrial processes. Can be programmed for inDIVidual tasks. A variety of options expands its flexibility. The compact housing makes it ideal for installation in a control cabinet.Description
The X4 Process Controller is a multiple use device for precise weighing applications for industrial environment.
A wide range of interface options make it feasible for integration in all up-to-date automation concepts. The housing is designed for easy installation into witch cabinets, operating panels or direct at the machinery as a front-end unit. The bright weight display with 7 digits plus units and status symbols guarantees a good readability even under harsh conditions. Additional two text lines are foreseen each with 20 characters. Under the text lines functionkeys are arranged. The meaning depends on the application and guides the operator through the menue. The keys have a double assignment. The second level enables the operator to enter also alphanumeric characters. The X4 Process Controller offers the connection of an external PC-keyboard to upgrade the operation comfort in case of data entry. The X4 Process Controller have beside the normal indicator and weighing functions several interfaces and an internal alibi-memory as an option. The terminal function allows the dialog with a host either PC or PLC. The communication channels are:
- Serial RS232/485
- Ethernet TCP/IP
- Fieldbus: Interbus S, Devicenet, Profibus DP, CC-Link
Features
- Programmable Process Controller (acc.to IEC 61131)
- EC Type Approval as indicator for non-automatic scales class III, 6000e
- Easy-to-use operator interface
optional:
- Fieldbus-Interfaces: Ethernet, Profibus, DeviceNet, Interbus, CC-Link, Modbus TCP
- Analogue in-/outputs
- Digital in-/outputs
- Internal/external Alibi-memory
Brochure
-
BRO-STAR-e.pdf (1.523 KB)
-
BRO-Tank_Hopper_Weighing-e.pdf (2.854 KB)
Catalogue
-
CATA-Weigh_Detect_Control-e.pdf (1.832 KB)
Datasheet
-
DS-X4_BATCH-e.pdf (386 KB)
-
DS-X4_FILL-e.pdf (410 KB)
-
DS-X4_FLOW-e.pdf (851 KB)
-
DS-X4_IBC-e.pdf (620 KB)
-
DS-X4_PRO-e.pdf (176 KB)


