As a total solution provider Sartorius merges one of the broadest portfolios of single-use components, hybrid or traditional stainless steel systems and services. Our integrated solutions cover fermentation and filtration as well as purification and fluid management.
The load cell is specially designed for use in truck scales. Problems typical for...
The load cell is specially designed for use in truck scales. Problems typical for use in this area were taken into account during the design process. For use in EX zones 1, 2, 20, 21, 22 and DIV 1.
The process indicator for platform and tank and hopper scales as well as...
The process indicator for platform and tank and hopper scales as well as weighbridges. Simple configuration over Ethernet TCP/IP or using the front panel keypad ensures fast installation. Variety of interfaces, including fieldbuses, available.
Programmable stainless steel terminal for complex weighing tasks.Connection to:...
Programmable stainless steel terminal for complex weighing tasks.Connection to: all Sartorius scales/platforms/load cells IP protection rate: IP30 (IP69K as option)
The digital Pendeo® Truck load cell is the optimal solution for weighbridges. Its...
The digital Pendeo® Truck load cell is the optimal solution for weighbridges. Its takes the performance of our products to the next level and makes the setup, calibration and operation of weighing systems now even easier and more reliable.
Process controller for tank and hopper scales in industrial processes. Can be...
Process controller for tank and hopper scales in industrial processes. Can be programmed for inDIVidual tasks. A variety of options expands its flexibility. The compact housing makes it ideal for installation in a control cabinet.
System controllers ensure unbeatable functionality and flexibility. The right...
System controllers ensure unbeatable functionality and flexibility. The right application programs for a number of uses; applications can be programmed for tailored solutions. For EX zones 2 and 22.