PanCake® Level Sensor PR 6251
The PR 6251 fill-level sensor is specially designed for basic weighing of silos and horizontal tanks. It meets all requirements for years of trouble-free operation without adjustment. For use in EX zones 1, 2, 20, 21, 22 and DIV 1.- Easy mounting
- Stainless steel construction
- Hermetically welded sealed, IP68(depth of 1.5m for 10,000 hrs.), IP 69K
- Ex-version available (LE)
- Direct 4... 20 mA output (LA)
- Only 25/35 mm installation height
Description
The PR 6251 range of load cells is specially designed for easy weighing of silos and horizontal tanks. The unique design principle ensures a very compact construction. As a result, existing applications can also be upgraded very easily. The range distinguishes itself above all for its unmatched reliability, robustness and stability, which enable trouble-free operation without adjustment, year after year.
Product profile
The PR 6251 range of load cells is specially designed for easy weighing of silos and horizontal tanks. The unique design principle ensures a very compact construction. As a result, existing applications can also be upgraded very easily. The range distinguishes itself above all for its unmatched reliability, robustness and stability, which enable trouble-free operation without adjustment, year after year. Special measuring element geometry ensures that the transmission of force into the sensor is always at the optimum level. This minimizes the effect on measurement accuracy whilst a high overload range, high repeatability and good linearity are maintained. There is a particularly wide working temperature range attributable to special resistance strain gauge technology. The hermetically sealed enclosure and special TPE cable allow the unit to be used even under extreme operating conditions in harsh production environments. The entire measurement chain can be calibrated without the use of a reference weight. A version is also available with a direct output of 4-20 mA. This facilitates easy and cost-effective integration into an existing application. An explosion-proof (Ex) version of this range of load cells is also available, as an option, for use in intrinsically safe environments.
Load cell construction
Hermetically sealed, welded stainless steel construction, filled with Polyurethane.
Material
500 kg... 10 t 1.4021 (DIN 17440), 420 S 37 (B.S.); 16 t 1.4542 (DIN 17440), S 604/S 622 (B.S.), 17-4 PH (Int.)
Protection
IP68, IEC 529, equivalent to NEMA 6. The load cell can be submerged in water to a depth of 1.5 m for 10,000 hours.
Robust, flexible, screened
- Sheath: Thermopl. Elastomere
- Colour: grey (LE: blue, LA/LAC: green)
- Diameter: 5 mm, wires 4 x 0.35 mm2
- Length: 5 m
Bending radius
Fixed installation: ≥ 50mm; Flexible installation: ≥ 150mm
Certificate of conformity
Approval: II 1G EEx ia IIC T6, II 1D IP65 85°C; Approval No.: PTB 02 ATEX 2059, TÜV 03 ATEX 2301x
Brochure
-
BRO-STAR-e.pdf (1.523 KB)
-
BRO-Tank_Hopper_Weighing-e.pdf (2.854 KB)
Catalogue
-
CATA-Weigh_Detect_Control-e.pdf (1.832 KB)
Datasheet
-
DS-PR6251-e.pdf (112 KB)


