Digital Weighing Indicator MP 30
The digital process indicator is required for evaluation of weighing signals. The display and keys are designed for easy operation. On-site installation is possible. The compact housing saves space.Description
The MP30 Digital Weighing Indicator is required for evaluating weighing signals. The display and keys provide easy operator guidance. On-site installation possible.
Features
- 16 bit resolution and up to 20 readings/sec
- 3 digital control inputs
- IP 65 sealed front panel
- Manual tare
optional:
- Supply voltage: 85 - 250VAC 50/60Hz or 11 - 36VDC / 24VAC (option)
- Analog output (option): 0/4 - 20mA or 0 - 10VDC
- Serial interfaces (option): RS 232 or RS 485
- 2 setpoint outputs (option)
Brochure
-
BRO-Meteor-e.pdf (1.734 KB)
-
BRO-Tank_Hopper_Weighing-e.pdf (2.854 KB)
Catalogue
-
CATA-Weigh_Detect_Control-e.pdf (1.832 KB)
Datasheet
-
DS-MP30-e.pdf (85 KB)


