Compact Fieldbus Transmitter PR 5210

The compact process field bus transmitter for particularly easy connection of tank or hopper scales to PLC over Profibus or analog 0/4-20mA output connection. The configuration tool saves all the data on a PC and enables fast calibration.
  • PR 5210/10 with a high-performance 16 bit analogue output
  • PR 5210/11 with high-speed 12 Mbit Profibus-DP interface
  • PR 5210/00 providing both

Users can access directly all configuration and operation levels via the front serial interface. A Windows Engineering Tool allows convenient configuration from a Windows PC or Laptop. All instrument feature a built-in RS422/485 serial interface using the very simple and versatile SMA-Standard protocol.

Profibus-DP, 12 Mbit (PR 5210/00 + /11)

High-speed Profibus-Interface to connect to PLCs and SCADA systems. Provides weight values at maximum accuracy and speed.

Smart Calibration

The easiest and fastest way to a reliable calibration even without weights due to high precision input amplifier and reference circuit.

Input signal filter

Powerful digital low pass filter to suppress unwanted signal variation caused by external disturbances. Variable cut-off frequency and selectable filter style.

Password protection

User definable pass code to prevent unauthorised access to parameters or calibration data.

Features

  • Full Digital Signal Processing with up to 4.8 Mio Divisions Internal Resolution
  • High Performance Sense Amplifier Circuit for Maximum Accuracy
  • SmartCalibration feature for fast calibration even without weights
  • Direct calibration and configuration via Windows-PC
  • W&M approval for 6000e, class III (EN 45501/OIML R76)
  • Supply voltage 24 VDC
  • Protection class IP 20, DIN-Rail mounting