Process Indicator X1

The X1 Process Indicator has been designed for industrial use specially for...

The X1 Process Indicator has been designed for industrial use specially for weighing silos, platforms or for vehicle scales.

Digital Process Transmitter MP 26

The simple load cell transmitter for evaluating the weighing data from hopper...

The simple load cell transmitter for evaluating the weighing data from hopper scales. The DIN rail-mounting and front operating display simplify installation.

Compact Fieldbus Transmitter PR 5210

The compact process field bus transmitter for particularly easy connection of tank...

The compact process field bus transmitter for particularly easy connection of tank or hopper scales to PLC over Profibus or analog 0/4-20mA output connection. The configuration tool saves all the data on a PC and enables fast calibration.

Analogue Load Cell Transmitter PR 1590, PR 1591 Series

The analog load cell transmitter for tank scales, container scales and hopper...

The analog load cell transmitter for tank scales, container scales and hopper weighers. Models equipped with intrinsically safe load cells can also be used in Ex applications. Installation is available as 19" system or in IP65 housing.

PR 6001 Mounting kits for load cell PR 6201

The PR 6001 mounting kit family is optimised for the PR 6201 load cell family to...

The PR 6001 mounting kit family is optimised for the PR 6201 load cell family to guarantee best weighing performance

Process Indicator X3

The process indicator for platform and tank and hopper scales as well as...

The process indicator for platform and tank and hopper scales as well as weighbridges. Simple configuration over Ethernet TCP/IP or using the front panel keypad ensures fast installation. Variety of interfaces, including fieldbuses, available.

Ethernet Transmitter PR 5230 in field housing

The fieldbustransmitter PR 5230 is a product for readout and transmit weight...

The fieldbustransmitter PR 5230 is a product for readout and transmit weight values to installed networks and control systems.

Digital Weighing Transmitter PR 1710 / 11

The digital load cell transmitter for instrumentation of tank scales, container...

The digital load cell transmitter for instrumentation of tank scales, container scales and silo scales. The transmitter is equipped with intrinsically safe load cell for Ex applications.

Precision Compression Load Cell PR 6201

Compression load cell from 500 kg to 300 t. They provide absolute precision for...

Compression load cell from 500 kg to 300 t. They provide absolute precision for container cars and dosing systems. Made of stainless steel, they are highly resistant and also insensitive to vibrations.

Compression Load Cell PR 6202

The PR 6202 is the world's first load cell designed strictly in accordance with...

The PR 6202 is the world's first load cell designed strictly in accordance with the hygienic design principles developed by the European Hygienic Engineering Design Group (EHEDG).

Digital Weighing Indicator MP 30

The digital process indicator is required for evaluation of weighing signals. The...

The digital process indicator is required for evaluation of weighing signals. The display and keys are designed for easy operation. On-site installation is possible. The compact housing saves space.

Ethernet Transmitter 24V DC PR 5220

The Ethernet transmitter for connecting container scales to PC systems. The use of...

The Ethernet transmitter for connecting container scales to PC systems. The use of standard browser technology facilitates easy configuration over Ethernet TCP/IP. Process connection over Profibus or DeviceNet is also possible.

Analogue Process Transmitter MP 20

The analog load cell transmitter for tank scales, container scales and hopper...

The analog load cell transmitter for tank scales, container scales and hopper weighers. The devices are DIN rail-mounted. Compact power supply and load cell connection units can be added.

PR 6143, PR 6145 Compact Mounting Kits for PR 6201 load cells

The Sartorius PR 6143 / 6145 is the ideal mounting kit for the PR 6201 load cell...

The Sartorius PR 6143 / 6145 is the ideal mounting kit for the PR 6201 load cell family from 500kg up to 50t. Due to its compact and robust construction, the MiniFLEXLOCK finds wide application in hoppers, silos, tanks and cranes in many branches of industry. The PR 6143 / 6145 offers the complete solution for problem-free, secure and accurate installation of a load cell.

PanCake® Level Sensor PR 6251

The PR 6251 fill-level sensor is specially designed for basic weighing of silos...

The PR 6251 fill-level sensor is specially designed for basic weighing of silos and horizontal tanks. It meets all requirements for years of trouble-free operation without adjustment. For use in EX zones 1, 2, 20, 21, 22 and DIV 1.