Weighing Terminal Combics Pro

Weighing Terminal Combics Pro

  • High-contrast, backlit color graphics display, with 20mm display for weight readouts with status indicators, bargraph
  • Alphanumeric keypad with “ABC” input
  • 5 Softkeys
  • Large keys with positive click action and acoustic confirmation
  • Data Interface RS232, Ethernet and PS/2 as standard
  • up to 62 Platforms/Scales connectable via xBPI-Protocol
  • with optional application programs (e. g. counting, batching, manual recipe, filling, truck scale applications)
  • programmable

Description

The large color display is the main reason why operation of the unit is so simple and intuitive. The keys and controls on the terminal are clearly organized and enable the user to find his or her way around in no time. The display is backlit and features 20 mm- and 35 mm-high digits to show the weight. As a result, information in the readout is clearly visible even at greater distances. This ensures excellent readability, even in dim light. In addition, a bar graph in the display simplifies filling and checkweighing procedures. The large keys with positive click action and acoustic confirmation guide you along an optimized pathway for error-free operation with the Combics Pro.

When it comes to daily applications, our weighing specialists were also consistent with regard to programming. For less experienced users, graphic functional modules are available for programming the Combics Pro. Since neither extensive knowledge of a programming language nor special syntax skills are necessary, programming is simple and foolproof. However, the Combics Pro can also be programmed just as transparently in a higher-level language (IEC61131). Pre-manufactured Sartorius software modules are additional components for a clear structure - with the goal of simplifying work and designing it to be more reliable. For example, the applications counting, checkweighing, totalizing, filling, formulation by hand, and batching are available. Moreover, the Sartorius Combics Pro features a hygienically designed housing without corners or edges in accordance with EHEDG. It's made of AISI 304 stainless steel, has an IP 67 protection rating, and includes an alphanumeric keypad with a scratch-resistant overlay that keeps its shape. As a result, reliable work is guaranteed with the Sartorius Combics Pro, even in environments with high hygienic standards.

For more details on product specifications and model selection please press the button "Product-Configurator".

Order number: CISPRO

Equipment

Software

YSC02 SartoCollect, software for data communication with the PC (connecting cable must be ordered separately) Prerequisite: MS Windows 2000 | Windows XP Professional, Vista Ultimate, Windows 7 Ultimate on request
940538001011 PR 8001/01 on request
940531750601 PR 1750/60 on request

Cables

YCC04-D09M6 Cable, D-sub, 9-pin to 9-pin on request
YCC03-BR02 Cable for YBR02FC on 5pin DIN-femal con on request
YCC02-RELAIS02 Cable, both ends open, 6 m on request
YCC02-RJ45M7 Connecting cable w/ RJ45 male connector on request
940531623101 PR 1623/10 on request
YCC03-D25M6 Connecting cable, 25-pin male connector on request
YCC03-R12M6 Connecting cable,12-pin round male conn. on request
YCC03-R12F6 Connecting cable,12-pin round fem. conn. on request
YCC04-BR02 Cable, barcode rdr. PS2/5-pin DIN female on request
YCC04-D25M6 Cable 9-pin to 25-pin male connector on request
YCC04-D09F6 Cable, D-sub, 9-pin to 9-pin female on request
YCC04-R12F6 Cable D-sub 9-12-contact rnd. female c. on request
YCC04-R12M6 Cable D-sub 9 - 12-pin round male conn. on request
6906926

Sartonet cable, 1 meter length
on request

Misc.

YAS99I Separable plug connection, platfrm.-ind. on request

Electrical accessories

940536130642 PR6130/64SA on request
940531623201 PR1623/20 on request
940531623301 PR1623/30 on request
YAS01CISPRO IP67 kit for Combics Pro indicators on request

YAS04CIS Cable gland for Combics, IP67 on request
940535510021 PR 5510/02 on request
CISPRO-UPG Combics Pro upgrade on request

Interface Modules

940535800101 PR 5800/10 on request
940535510041 PR 5510/04 on request
940535510071 PR 5510/07 on request
940535510081 PR 5510/08 on request
940535510091 PR 5510/09 on request
940535510121 PR 5510/12 on request
940535510141 PR 5510/14 on request
940531721311

PR 1721/31 Profibus DP Interface
on request
940531721321 PR 1721/32 on request
940531721341 PR 1721/34 on request
940531721351 PR 1721/35 on request

Mechanical accessories

YAS04CISPRO Installat. kit for control panel integr. on request
YAS05CISPRO Front plate kit f. flush mounting (IP54) on request
YAS06CISPRO Wall-mounting bracket for CISPRO on request

Graphical Development Tools

940531750601 PR 1750/60 Graphical Development Tool on request

More information

Contact

Share