PR 6143, PR 6145 Compact Mounting Kits for PR 6201 load cells

PR 6143, PR 6145 Compact Mounting Kits for PR 6201 load cells

The Sartorius PR 6143 / 6145 is the ideal mounting kit for the PR 6201 load cell family from 500kg up to 50t. Due to its compact and robust construction, the MiniFLEXLOCK finds wide application in hoppers, silos, tanks and cranes in many branches of industry. The PR 6143 / 6145 offers the complete solution for problem-free, secure and accurate installation of a load cell.

Description

The standard version of the PR 6143, PR 6145 mounting kits is available in zinc plated and yellow chromated steel. For the chemical and food industries with their high requirements to durability and hygiene, the MiniFLEXLOCK is also available in stainless steel. The built-in constrainer absorbs horizontal forces, while leaving the object free to expand in case of temperature changes.

Design and Operation

The standard version is available in zinc plated and chromated steel. For the chemical and food industries with their high requirements to durability and hygiene, the MiniFLEXLOCK is also available in stainless steel. The built-in constrainer absorbs horizontal forces, while leaving the object free to expand in case of temperature changes.

Application

The Sartorius PR 6143 is the ideal mounting kit for the PR 6201 load cell family from 500kg up to 50t. Due to its compact and robust construction, the MiniFLEXLOCK finds wide application in hoppers, silos, tanks and cranes in many branches of industry. The PR 6143 offers the complete solution for problem-free, secure and accurate installation of a load cell.

PR 6143/00N+S

  • Technical data: Max. continuous horizontal force for the constrainer 25kN, Destructive force of the constrainer: > 35kN
  • Version: N-Version: steel, zinc plated, chromated, S-Version: stainless steel 1.4301 according to DIN 17440 (all parts including the swivel bearings are made of stainless steel)

PR 6143/10N+S

  • Technical data: Max. continuous horizontal force for the constrainer: 50kN, Destructive force of the constrainer: > 70kN
  • Version: N-Version: steel, zinc plated, chromated, S-Version: stainless steel 1.4301 according to DIN 17440 (all parts including the swivel bearings are made of stainless steel)

PR 6145/00

  • Version: N-Version: steel, zinc plated, chromated, S-Version: stainless steel 1.4301 according to DIN 17440 (all parts including the swivel bearings are made of stainless steel)

PR 6145/08

  • Version: N-Version: steel, zinc plated, chromated

PR 6145/10

  • Version: N-Version: steel, zinc plated, chromated

Accessories

  • (supplied with the mounting kits)
  • Bolts and washer to fix the earthing cable
  • Instruction manual
  • Load disk for PR 6201

For lift-off protection it is advised to use a threaded rod M 16 (M 20), 2 washer and 3 nuts. On the upper side of the threaded rod a play of 1mm must be between the nut and the hopper.

Features

  • Easy to mount and install
  • Complete solution for all installation problems
  • Standard dimensions for different versions
  • Corrosion resistant or stainless steel
  • Full stainless steel version available
  • High permissible side forces for continuous operation
  • Special swivel bearings to transfer the forces (maintenance free)

Catalogue

Datasheet

More information

Contact

Share