Ethernet Transmitter 24V DC PR 5220
The Ethernet transmitter for connecting container scales to PC systems. The use of standard browser technology facilitates easy configuration over Ethernet TCP/IP. Process connection over Profibus or DeviceNet is also possible.- Ethernet TCP/IP Connection for Remote Control
- Configuring via VNC
- OPC Server
- Full Digital Signal Processing with up to 4.8 Mio Divisions Internal Resolution
- SmartCalibration feature for fast calibration even without weights
- Supply voltage 24 VDC
- Protection class IP 20, DIN-Rail mounting
- Verifiable with a remote display up to 10,000e, Cl. III (EN 45501, OIML R76)
- Precision analog output
- Serial RS-485/422 interface
Description
Series PR 5220 transmitters offer both reliability and ease-of-use for weighing recording via DMS weigh cells.
The PR 5220 Ethernet transmitter sets new standards in process instrumentation. The standard Ethernet TCP/IP interface enables easy transmission of information to superordinate systems.
Brochure
-
BRO-STAR-e.pdf (1.523 KB)
-
BRO-Tank_Hopper_Weighing-e.pdf (2.854 KB)
Catalogue
-
CATA-Weigh_Detect_Control-e.pdf (1.832 KB)
Datasheet
-
DS-PR5220-e.pdf (157 KB)


