Compression S-Type Load Cell PR 6241
Compression load cells from 100 kg to 5 t. Specially designed for tank and hopper weighing as well as basic dosing systems. For use in EX zones 1, 2, 20, 21, 22 and FM DIV 1.- Easy to install and use
- Easy corner adjustment bymatched load cell outputs
- Full stainless steel construction
- Wide temperature range
- Resistant against vibrations
- Hermetically sealed, IP 68 (depth of 1.5 m for 10,000 hrs.)
- Ex-version available
- W&M approval (According to OIML R60)
Description
The PR 6241 range of load cells is specially designed for weighing small and medium sized process vessels and for high-precision dosing. The unique design principle, in combination with the FlexLock-installation kits, makes it possible to counterbalance movements arising from mechanical or thermal expansion or contraction of the vessel or its supporting construction.
Load cell construction
S-shape design with integrated load return. Full stainless steel construction, hermetically sealed, welded, filled with inert gas.
Material
Load cell: 1.4542 (DIN 17440) similar to S604, S622 (B.S.), 17 - 4PH
Protection
IP 68, IEC 529 (equivalent to NEMA 6). The load cell can be submerged in water to a depth of 1.5m for 10,000 hours.
Robust, flexible, screened; Sheath: TPE Thermopl. Elastomere, Colour: grey (EX: blue); Diameter: 5 mm, wires 4 x 0.35 mm2; Length: 5 m
Bending radius
Fixed installation: ≥ 50mm; Flexible installation: ≥ 150mm
Certificate of conformity PR 6241/..E
Feature: II 1G EEx ia IIC T6, II 1D IP65 85°C; Registration number: PTB 02 ATEX 2059, TÜV 03 ATEX 2301x
Brochure
-
BRO-STAR-e.pdf (1.523 KB)
-
BRO-Tank_Hopper_Weighing-e.pdf (2.854 KB)
Catalogue
-
CATA-Weigh_Detect_Control-e.pdf (1.832 KB)
Datasheet
-
DS-PR6241-e.pdf (120 KB)


