Analogue Load Cell Transmitter PR 1590, PR 1591 Series
The analog load cell transmitter for tank scales, container scales and hopper weighers. Models equipped with intrinsically safe load cells can also be used in Ex applications. Installation is available as 19" system or in IP65 housing.Description
The analogue transmitters of the PR 159x series from Sartorius have been especially designed for use in industrial environment, and are particularly suited for applications with hazardous areas (zone 1) like chemical, petrochemical and food industries. The applications range from level control and simple weighing to complex applications e.g. mixing and filling stations, in conjunction with PLCs, computers or other supervisory systems.
Versions available
- PR 1590/24: ±15 V or 24 VDC/AC according to NAMUR
- PR 1590/66: intrinsically safe version (CENELEC)
- PR 1591/00: field housing (IP 65) two relays for setpoints
- PR 1591/10: field housing (IP 65) with display two relays for setpoints
- PR 1591/60: intrinsically save version (CENELEC), field housing (IP 65) two relays for setpoints
Features
- High precision analogue transmitter for all kinds of industrial weighing, batching and level control applications
- Standard analogue outputs 0-10 V and 0/4-20 mA
- 6-wire load cell interface
- Power supply: 24 VDC/AC according to NAMUR ±15 VDC; 110/220 VAC
- Intrinsically safe versions (galvanic isolation) CENELEC-approval [EEx ib] II B/C
- Easy to commission and to calibrate
- Adjustment easily accessible via the front
- No interaction between zero and span
- Mechanically and electrically compatible to former versions PR 1590/6x and SGT 750
- Long term and temperature stable
Brochure
-
BRO-STAR-e.pdf (1.523 KB)
-
BRO-Tank_Hopper_Weighing-e.pdf (2.854 KB)
Catalogue
-
CATA-Weigh_Detect_Control-e.pdf (1.832 KB)


