Process Indicator X1

The X1 Process Indicator has been designed for industrial use specially for...

The X1 Process Indicator has been designed for industrial use specially for weighing silos, platforms or for vehicle scales.

System Controller X5

System controllers ensure unbeatable functionality and flexibility. The right...

System controllers ensure unbeatable functionality and flexibility. The right application programs for a number of uses; applications can be programmed for tailored solutions. For EX zones 2 and 22.

Digital Weighing Indicator MP 30

The digital process indicator is required for evaluation of weighing signals. The...

The digital process indicator is required for evaluation of weighing signals. The display and keys are designed for easy operation. On-site installation is possible. The compact housing saves space.

Ethernet Transmitter 24V DC PR 5220

The Ethernet transmitter for connecting container scales to PC systems. The use of...

The Ethernet transmitter for connecting container scales to PC systems. The use of standard browser technology facilitates easy configuration over Ethernet TCP/IP. Process connection over Profibus or DeviceNet is also possible.

Analogue Process Transmitter MP 20

The analog load cell transmitter for tank scales, container scales and hopper...

The analog load cell transmitter for tank scales, container scales and hopper weighers. The devices are DIN rail-mounted. Compact power supply and load cell connection units can be added.

Shear Beam Load Cell Stainless Steel MP 58, MP 58 T

Cast stainless steel load cell for use in platform scales and for basic weighing...

Cast stainless steel load cell for use in platform scales and for basic weighing of small to medium-sized containers. The load cell is available in threaded and T-end versions. IP67 protected.Available for use in EX-zones 1, 20, 21.

PR 6143, PR 6145 Compact Mounting Kits for PR 6201 load cells

The Sartorius PR 6143 / 6145 is the ideal mounting kit for the PR 6201 load cell...

The Sartorius PR 6143 / 6145 is the ideal mounting kit for the PR 6201 load cell family from 500kg up to 50t. Due to its compact and robust construction, the MiniFLEXLOCK finds wide application in hoppers, silos, tanks and cranes in many branches of industry. The PR 6143 / 6145 offers the complete solution for problem-free, secure and accurate installation of a load cell.

Compact Compression Load Cell PR 6211

Compression load cells from 30 kg to 10 t. Specially designed for tank and hopper...

Compression load cells from 30 kg to 10 t. Specially designed for tank and hopper weighing as well as basic dosing systems. For use in EX zones 1, 2, 20, 21, 22 and FM DIV 1.

Tension Load Cell S-Type PR 6246

Tension load cell from 100 kg to 3 t. Specially designed for tank and hopper...

Tension load cell from 100 kg to 3 t. Specially designed for tank and hopper weighing, hybrid scales and high-precision dosing systems. For use in EX zones 1, 2, 20, 21, 22 and FM DIV 1.

Process Indicator X3

The process indicator for platform and tank and hopper scales as well as...

The process indicator for platform and tank and hopper scales as well as weighbridges. Simple configuration over Ethernet TCP/IP or using the front panel keypad ensures fast installation. Variety of interfaces, including fieldbuses, available.

System Controller X6

The system controller enables a variety of applications and a high degree of...

The system controller enables a variety of applications and a high degree of flexibility. Programmable for tailored solutions. Practical, built-in keyboard in the classic 19-inch housing.

Digital Process Transmitter MP 26

The simple load cell transmitter for evaluating the weighing data from hopper...

The simple load cell transmitter for evaluating the weighing data from hopper scales. The DIN rail-mounting and front operating display simplify installation.

Compact Fieldbus Transmitter PR 5210

The compact process field bus transmitter for particularly easy connection of tank...

The compact process field bus transmitter for particularly easy connection of tank or hopper scales to PLC over Profibus or analog 0/4-20mA output connection. The configuration tool saves all the data on a PC and enables fast calibration.

Analogue Load Cell Transmitter PR 1590, PR 1591 Series

The analog load cell transmitter for tank scales, container scales and hopper...

The analog load cell transmitter for tank scales, container scales and hopper weighers. Models equipped with intrinsically safe load cells can also be used in Ex applications. Installation is available as 19" system or in IP65 housing.

Bending Beam Load Cell MP79 / MP79T

The MP 79/79T Bending Beam Weigh Cell is made from stainless steel and is...

The MP 79/79T Bending Beam Weigh Cell is made from stainless steel and is available in a load range from 227 kg to 5099 kg.<br/>This weigh cell is specially designed for use in weighing platforms and simple hopper weighing applications.<br/>Protection class IP68, IP69K

PR 6001 Mounting kits for load cell PR 6201

The PR 6001 mounting kit family is optimised for the PR 6201 load cell family to...

The PR 6001 mounting kit family is optimised for the PR 6201 load cell family to guarantee best weighing performance

PR6011 Mounting kits for Load Cell PR6211

The Sartorius mounting kits of the PR 6011 series are ideal for the PR 6211 load...

The Sartorius mounting kits of the PR 6011 series are ideal for the PR 6211 load cell family. They allow a simple and fast installation and are prepared for the installation of a lift-off-protection. Also a full stainless steel version is available.

PanCake® Level Sensor PR 6251

The PR 6251 fill-level sensor is specially designed for basic weighing of silos...

The PR 6251 fill-level sensor is specially designed for basic weighing of silos and horizontal tanks. It meets all requirements for years of trouble-free operation without adjustment. For use in EX zones 1, 2, 20, 21, 22 and DIV 1.

Process Controller X4

Process controller for tank and hopper scales in industrial processes. Can be...

Process controller for tank and hopper scales in industrial processes. Can be programmed for inDIVidual tasks. A variety of options expands its flexibility. The compact housing makes it ideal for installation in a control cabinet.

Weighing Terminal Combics Pro

Programmable stainless steel terminal for complex weighing tasks.Connection to:...

Programmable stainless steel terminal for complex weighing tasks.Connection to: all Sartorius scales/platforms/load cells IP protection rate: IP30 (IP69K as option)

Ethernet Transmitter PR 5230 in field housing

The fieldbustransmitter PR 5230 is a product for readout and transmit weight...

The fieldbustransmitter PR 5230 is a product for readout and transmit weight values to installed networks and control systems.

Digital Weighing Transmitter PR 1710 / 11

The digital load cell transmitter for instrumentation of tank scales, container...

The digital load cell transmitter for instrumentation of tank scales, container scales and silo scales. The transmitter is equipped with intrinsically safe load cell for Ex applications.

Bending Beam Weigh Cell MP 77

The MP 77 Bending Beam Weigh Cell is made from stainless steel and is available in...

The MP 77 Bending Beam Weigh Cell is made from stainless steel and is available in a load range from 10 kg to 500 kg.<br/>This weigh cell is specially designed for use in weighing platforms and simple hopper weighing applications.<br/>Protection class IP67

Precision Compression Load Cell PR 6201

Compression load cell from 500 kg to 300 t. They provide absolute precision for...

Compression load cell from 500 kg to 300 t. They provide absolute precision for container cars and dosing systems. Made of stainless steel, they are highly resistant and also insensitive to vibrations.

Compression Load Cell PR 6202

The PR 6202 is the world's first load cell designed strictly in accordance with...

The PR 6202 is the world's first load cell designed strictly in accordance with the hygienic design principles developed by the European Hygienic Engineering Design Group (EHEDG).

Compression S-Type Load Cell PR 6241

Compression load cells from 100 kg to 5 t. Specially designed for tank and hopper...

Compression load cells from 100 kg to 5 t. Specially designed for tank and hopper weighing as well as basic dosing systems. For use in EX zones 1, 2, 20, 21, 22 and FM DIV 1.

Contego® Weighing Module

Contego® - More hygiene for your process vessel weighing. The innovative weighing...

Contego® - More hygiene for your process vessel weighing. The innovative weighing module is the solution for hygienic applications - designed by EHEDG guidelines.