Premium Metal Detector Vistus®

With Vistus® , Sartorius is setting new standards in user friendliness and...

With Vistus® , Sartorius is setting new standards in user friendliness and performance power. Thanks to the use of high-quality components and an enormously wide range of frequencies, the Vistus® series delivers maximum detection performance and reliability.

Metal Detector Observer

Metal detector detects magnetized iron and even stainless steel contaminants in...

Metal detector detects magnetized iron and even stainless steel contaminants in aluminum-packaged products. Specially developed sensors use magnetic field metrology.

Basic Metal Detector MDB

Offers reliable protection of machines in the most DIVerse industries. Guaranteed...

Offers reliable protection of machines in the most DIVerse industries. Guaranteed safety and high-quality search accuracy thanks to precisely matched system components – all this combined with easy installation.

Checkweigher and Metal Detector CoSYNUS

Combined metal detector and checkweigher. The operator can configure and control...

Combined metal detector and checkweigher. The operator can configure and control two instruments in one interface quickly and easily.The newest model in the SYNUS® checkweigher family.

Economy Metal Detector MDE

Microprocessor-controlled unit with two-channel technology for detection of the...

Microprocessor-controlled unit with two-channel technology for detection of the finest metal particles. The technology incorporated ensures maximum sensitivity for detecting all types of metal in various products.