Process Controller X4

Process controller for tank and hopper scales in industrial processes. Can be...

Process controller for tank and hopper scales in industrial processes. Can be programmed for inDIVidual tasks. A variety of options expands its flexibility. The compact housing makes it ideal for installation in a control cabinet.

Weighing Terminal Combics Pro

Programmable stainless steel terminal for complex weighing tasks.Connection to:...

Programmable stainless steel terminal for complex weighing tasks.Connection to: all Sartorius scales/platforms/load cells IP protection rate: IP30 (IP69K as option)

Bending Beam Weigh Cell MP 77

The MP 77 Bending Beam Weigh Cell is made from stainless steel and is available in...

The MP 77 Bending Beam Weigh Cell is made from stainless steel and is available in a load range from 10 kg to 500 kg.This weigh cell is specially designed for use in weighing platforms and simple hopper weighing applications.Protection class IP67

Precision Compression Load Cell PR 6201

Compression load cell from 500 kg to 300 t. They provide absolute precision for...

Compression load cell from 500 kg to 300 t. They provide absolute precision for container cars and dosing systems. Made of stainless steel, they are highly resistant and also insensitive to vibrations.

Compact Compression Load Cell PR 6211

Compression load cells from 30 kg to 10 t. Specially designed for tank and hopper...

Compression load cells from 30 kg to 10 t. Specially designed for tank and hopper weighing as well as basic dosing systems. For use in EX zones 1, 2, 20, 21, 22 and FM DIV 1.

PR 6041/PR6043 Mounting kits for load cell PR 6241

The Sartorius PR 6041 / 6043 is the ideal mounting kit for the PR 6241 load cell....

The Sartorius PR 6041 / 6043 is the ideal mounting kit for the PR 6241 load cell. They allow simple and fast installation because dummies are included in the supply. They are prepared for the installation of a lift-off-protection and available as full stainless steel version.

System Controller X5

System controllers ensure unbeatable functionality and flexibility. The right...

System controllers ensure unbeatable functionality and flexibility. The right application programs for a number of uses; applications can be programmed for tailored solutions. For EX zones 2 and 22.

Weight Indicators Combics

Indicators for complex weighing tasks in 3 different versions.Max. readability:...

Indicators for complex weighing tasks in 3 different versions.Max. readability: 31.250 digitsIP protection rate: IP67 (PG cable gland), IP44 (25-pol.D-SUB), (IP65 as option)

Shear Beam Load Cell Stainless Steel MP 58, MP 58 T

Cast stainless steel load cell for use in platform scales and for basic weighing...

Cast stainless steel load cell for use in platform scales and for basic weighing of small to medium-sized containers. The load cell is available in threaded and T-end versions. IP67 protected.Available for use in EX-zones 1, 20, 21.

PR 6001 Mounting kits for load cell PR 6201

The PR 6001 mounting kit family is optimised for the PR 6201 load cell family to...

The PR 6001 mounting kit family is optimised for the PR 6201 load cell family to guarantee best weighing performance

PR6011 Mounting kits for Load Cell PR6211

The Sartorius mounting kits of the PR 6011 series are ideal for the PR 6211 load...

The Sartorius mounting kits of the PR 6011 series are ideal for the PR 6211 load cell family. They allow a simple and fast installation and are prepared for the installation of a lift-off-protection. Also a full stainless steel version is available.

Tension Load Cell S-Type PR 6246

Tension load cell from 100 kg to 3 t. Specially designed for tank and hopper...

Tension load cell from 100 kg to 3 t. Specially designed for tank and hopper weighing, hybrid scales and high-precision dosing systems. For use in EX zones 1, 2, 20, 21, 22 and FM DIV 1.

System Controller X6

The system controller enables a variety of applications and a high degree of...

The system controller enables a variety of applications and a high degree of flexibility. Programmable for tailored solutions. Practical, built-in keyboard in the classic 19-inch housing.

Industrial Scales Combics

Modular weighing system for sophisticated weighing tasks. Maximum readability 0.1...

Modular weighing system for sophisticated weighing tasks. Maximum readability 0.1 g to 3 t (not in legal metrology). Weighing range 3 kg up to 3000 kg.

Bending Beam Load Cell MP79 / MP79T

The MP 79/79T Bending Beam Weigh Cell is made from stainless steel and is...

The MP 79/79T Bending Beam Weigh Cell is made from stainless steel and is available in a load range from 227 kg to 5099 kg.This weigh cell is specially designed for use in weighing platforms and simple hopper weighing applications.Protection class IP68, IP69K

Compression Load Cell PR 6202

The PR 6202 is the world's first load cell designed strictly in accordance with...

The PR 6202 is the world's first load cell designed strictly in accordance with the hygienic design principles developed by the European Hygienic Engineering Design Group (EHEDG).

Compression S-Type Load Cell PR 6241

Compression load cells from 100 kg to 5 t. Specially designed for tank and hopper...

Compression load cells from 100 kg to 5 t. Specially designed for tank and hopper weighing as well as basic dosing systems. For use in EX zones 1, 2, 20, 21, 22 and FM DIV 1.