Modular Checkweigher SYNUS®
Modular-designed standard stainless steel checkweigher for average to high requirements. The characteristic housing contour ensures an equally compact and rugged design with maximum flexibility to accommodate later upgrades or changes in operating conditions.- Weighing systems: 1.0 kg, 2.0 kg, 5.0 kg or 7.0 kg
- 3 display and control units: 6.4" TFT, 10.4" TFT or 15" TFT with touch screen
- Display scale divisions 0.1 g to 1g
- Max. throughput 200pcs/min
- Verifiable as legal for trade
- Wide choice of logging and networking options
- USBPrint option: Standard USB memory stick and standard web browsers for flexible data transfer without a network
Description
Sartorius SYNUS is an entire series of modular-designed standard stainless steel checkweighers for medium-high to high requirements. The characteristic contours of the housing design ensure both the compactness and ruggedness of the checkweighers, and provide maximum flexibility to accommodate later modifications or changes in the conditions of use.