Modular Checkweigher SYNUS®

Modular-designed standard stainless steel checkweigher for average to high...

Modular-designed standard stainless steel checkweigher for average to high requirements. The characteristic housing contour ensures an equally compact and rugged design with maximum flexibility to accommodate later upgrades or changes in operating conditions.

Checkweigher WM

The checkweigher modules provide a flexible selection of economically priced...

The checkweigher modules provide a flexible selection of economically priced dynamic checkweighers. For bag filling and sealing machines, in-line completeness checks, determination of shipping data, and more.

Premium Checkweigher EWK 3000

Premium stainless steel checkweigher that delivers maximum performance,...

Premium stainless steel checkweigher that delivers maximum performance, particularly for use in production of foods, pharmaceuticals and toiletries. Special versions and software are available. They can optionally be combined with a metal detector.

Checkweigher and Metal Detector CoSYNUS

Combined metal detector and checkweigher. The operator can configure and control...

Combined metal detector and checkweigher. The operator can configure and control two instruments in one interface quickly and easily.The newest model in the SYNUS® checkweigher family.