As a total solution provider Sartorius merges one of the broadest portfolios of single-use components, hybrid or traditional stainless steel systems and services. Our integrated solutions cover fermentation and filtration as well as purification and fluid management.
Modular weighing system for sophisticated weighing tasks. Maximum readability 0.1...
Modular weighing system for sophisticated weighing tasks. Maximum readability 0.1 g to 3 t (not in legal metrology). Weighing range 3 kg up to 3000 kg.
Stainless steel indicators for simple weighing tasks or standard applications in 2...
Stainless steel indicators for simple weighing tasks or standard applications in 2 different versions.Max. readability: 15.000 digitsIP protection rate: IP65
Programmable stainless steel terminal for complex weighing tasks.Connection to:...
Programmable stainless steel terminal for complex weighing tasks.Connection to: all Sartorius scales/platforms/load cells IP protection rate: IP30 (IP69K as option)
Industrial scales for sophisticated weighing tasks, extremely rugged and...
Industrial scales for sophisticated weighing tasks, extremely rugged and resistant. For Ex-zones 2 and 22. IP65 protected.Readability 0.001 g to 20 g. Weighing capacity 0.6 kg to 65 kg.
Industrial scales for simple weighing tasks with integrated application programs....
Industrial scales for simple weighing tasks with integrated application programs. Modular design, 2 indicator models, 13 platform sizes. Weighing range 3 kg to 3000 kg. Readability 0.2 to 200 g.