|
YSC02
|
SartoCollect, software for data communication with the PC (connecting cable must be ordered separately) Prerequisite: MS Windows 2000 | Windows XP Professional, Vista Ultimate, Windows 7 Ultimate |
on request
|
|
|
69EM0012
|
Data cable, 9-pin D-Sub male/female 2m |
on request
|
|
|
YCC01-01CISLM3
|
Cable, YDP02/04IS to 25-pin D-sub |
on request
|
|
|
YCC01-0019M3
|
Cable for YDP20-0CE |
on request
|
|
|
YCC03-D09F6
|
Connecting cable,D-sub, 9-contact female |
on request
|
|
|
YCC03-D09M6
|
Connecting cable, 9-pin D-sub male |
on request
|
|
|
YCC04-D09M6
|
Cable, D-sub, 9-pin to 9-pin |
on request
|
|
|
YCC03-BR02
|
Cable for YBR02FC on 5pin DIN-femal con |
on request
|
|
|
YCC01-10CIM3
|
Cable, 25pin D-Sub male/9 pin+ jack plug |
on request
|
|
|
YCC02-RELAIS01
|
Cable,25pin D-sub male con/open-end cabl |
on request
|
|
|
YCC02-RELAIS02
|
Cable, both ends open, 6 m |
on request
|
|
|
YCCDI-03M5
|
Cable 12-pin round male / open cable end |
on request
|
|
|
YCC01-USBM2
|
RS-232/USB-cable |
on request
|
|
|
YCC02-RB01
|
Cable, DB-25 male/5-pin round male, 2 m |
on request
|
|
|
YCC02-RB02
|
Cable,open-end cable/5pin round m.c,2m |
on request
|
|
|
YCC01-02ISM3
|
Cable, isi,QC,FB/FC, 25-pin/12-pin, 3 m |
on request
|
|
|
YCC01-03CISLM3
|
Cable to IS pltf, 25-pin Dsub/12-pin rd. |
on request
|
|
|
YCCDI-01M3
|
Cable, 25-pin D-sub male con/25-pin, 3 m |
on request
|
|
|
YCC02-RJ45M7
|
Connecting cable w/ RJ45 male connector |
on request
|
|
|
YCC02-CB02
|
Cable for car battery, 24V module, 2 m |
on request
|
|
|
YCC02-D09F6
|
Cable f. prntr., to 9-pin D-Sub fem. con |
on request
|
|
|
YCC02-D09M6
|
Cable f. prntr., to 9-pin D-Sub male con |
on request
|
|
|
YCC02-D25F6
|
Cable f. accesry., 25-pin D-Sub fem. con |
on request
|
|
|
YCC02-D25M6
|
Cable f. SAG scale,25-pin D-sub fem. con |
on request
|
|
|
YCC02-R12F6
|
Cable f. acces+IS platf., 12-pin round |
on request
|
|
|
YCC02-R12M6
|
Cable for SAG scale, 12-pin rd. male con |
on request
|
|
|
YDP04IS-0CEUV
|
Direct thermal printer, 60 mm, 203 dpi |
on request
|
|
|
YDP14IS-0CEUV
|
Direct-thermo-printer, 108mm, 203dpi |
on request
|
|
|
YDP14IS-0CEUVTH
|
Thermal transfer printer, 108mm, 203 dpi |
on request
|
|
|
YDP20-0CE
|
Data printer, suitable for external verification, with date, time, statistics, numerator (including cable) |
on request
|
|
|
YDP20-0CEV1
|
Data printer, suitable for external verification, with date, time, statistics, numerator (including cable) |
on request
|
|
|
YBR03FC
|
Bar code scanner with DIN connector |
on request
|
|
|
YBR03PS2
|
Bar code scanner with PS/2 plug |
on request
|
|
|
YAM11IS
|
Power supply for YAM01IS or YAM02IS |
on request
|
|
|
YAS02CI
|
24V industrial power supply module |
on request
|
|
|
YRD11Z
|
Checkweighing display (25-pin T-Conn.) |
on request
|
|
|
YRD14Z
|
Checkweighing display (rd. 12-pin plug) |
on request
|
|
|
YSB01
|
External relay box, 4 (5) outputs |
on request
|
|
|
YTC01
|
T-connector |
on request
|
|
|
940536130642
|
PR6130/64SA |
on request
|
|
|
YSB02
|
Digital input/output module, 8 outputs |
on request
|
|
|
YFS01
|
Foot switch with T-connector |
on request
|
|
|
YHS02
|
Hand switch with T-connector |
on request
|
|
|
YAS99I
|
Separable plug connection, platfrm.-ind. |
on request
|
|
|
YDH01CIS
|
Wall-mounting bracket, stainless steel |
on request
|
|
|
YDH02CIS
|
Wall holder st.st, tiltable indicator |
on request
|
|
|
YBH01CWS
|
Fastener for bar code scanner |
on request
|
|
|
YAS01CISL
|
IP65 kit for Combics CISL indicators |
on request
|
|
|
YDH03CIP
|
Floor-mounted column,painted,height 1.1m |
on request
|
|
|
YDH03CIS
|
Floor-mounted column,st. st.,height 1.1m |
on request
|
|
|
YBP03CIS
|
Base for floor-mtd. column, stainless steel |
on request
|
|
|
YPP01CWS
|
Plate for mounting printer on column |
on request
|
|
|
YAS03CI
|
Installat. kit for control panel integr. |
on request
|
|
|
YDC01CI
|
2 dust covers for Combics indicators |
on request
|
|
|
YTP01CI
|
Anti-theft locking dev. for Combics ind. |
on request
|
|
|
YAS04CIS
|
Cable gland for Combics, IP67 |
on request
|
|
|
YDH12CWS
|
Indic.holder for bench,st.st,platf.ED/FE |
on request
|
|
|
YDO02C-DP
|
Combics - Profibus-DP interface |
on request
|
|
|
YDO02C-485
|
Combics - Interface card RS 485/422 |
on request
|
|
|
YDO02C-232
|
Combics - Interface card RS 232 |
on request
|
|
|
YDO02C-ETH
|
Ethernet interface for Combics |
on request
|
|
|
YDO02C-DIO
|
Combics - Interface card digital I/O |
on request
|
|
|
YDO02C-AO
|
Combics - Analogue current output |
on request
|
|
|
YDI02C-WPD
|
Interface for digital platform |
on request
|
|
|
YDI02C-WP03
|
Combics - ADC Inferface 3.000e |
on request
|
|
|
YDI02C-WP10
|
Combics - ADC Inferface 10000e |
on request
|
|