Weight Indicators Combics Ex

Intrinsically safe stainless steel indicators for use in hazardous areas, with integrated A/D converter.

Max. readability: 31.250 digits.

IP protection rate: IP67

  • For use in Zones 1,2 (explosive gases) and Zones 20, 21, 22 (explosive dusts)
  • Allows analogue Sartorius platforms Combics-Ex, max. 2 IS-X precision platforms and load cells with suitablespecifications to be connected in Zone 1, 21, 20
  • Verifiable class III, IIII
  • Connection of a wireless Ex barcode scanner and a WLAN Client for mobile solutions
  • Interface solutions for analogue output 4-20mA and Profibus DP
  • up to 2 Ex-devices can be powered through a configurable power supply
  • Very easy to read, user friendly, plaint-text, straight forward display
  • Networking up to 8 indicators
  • Suitable for: mounting on a bench, attaching to floor stand or columns, mounting on a wall or installation in switchboard cabinet
  • Customized printout configuration possible (e.g. barcode, variable font sizes, add graphics…)
  • also useable with explosion-protected rechargeable battery pack
  • For use with filling options "Basic" (H3) and "Plus" (H4) (automatically one-component filling)
  • 2 data interfaces as standard (1xRS232, 1x RS232, RS422, RS485 selectable by software)