Process Indicator X3

Process Indicator X3

The process indicator for platform and tank and hopper scales as well as weighbridges. Simple configuration over Ethernet TCP/IP or using the front panel keypad ensures fast installation. Variety of interfaces, including fieldbuses, available.
  • Ethernet TCP/IP Connection for Remote Control
  • Configuration via VNC
  • OPC Server
  • W&M approval with 10.000e acc. to EN 45501 / OIML R 76
  • Serial Interface RS232 for printer or remote display
  • 3 digital In- and 3 Outputs for limit function
  • Optional Interfaces:
  • Serial Interface (RS 232 or RS 422/485)
  • Analogue - / BCD Output
  • PROFIBUS-DP, DeviceNET, Interbus-S, Modbus-TCP, CC-link)
  • Transflective LCD Display, back lighted
  • Panel Housing with IP 65 Front

Description

The new X3 Process Indicator provides an easy and reliable solution for process hopper scales with strain gauge load cells in process automation applications.

The X3 Process Indicator sets new standards in Process automation. The standard Ethernet TCP/IP interface allows an easy integration into existing PC networks. Information can be transferred into supervisory systems with the integrated OPC-Server technology.

Brochure

Catalogue

Datasheet

More information

Contact

Share