|
7357314
|
Cable for RS232C-balance output |
on request
|
|
|
YCC01-03ISM5
|
Cable to PC, 12-pin round/25-pin D-sub |
on request
|
|
|
YCC01-09ISM5
|
Cable to PC, 12pin round/9pin male |
on request
|
|
|
69EM0012
|
Data cable, 9-pin D-Sub male/female 2m |
on request
|
|
|
YCC01-01CISLM3
|
Cable, YDP02/04IS to 25-pin D-sub |
on request
|
|
|
YCC01-0019M3
|
Cable for YDP20-0CE |
on request
|
|
|
YCC03-D09F6
|
Connecting cable,D-sub, 9-contact female |
on request
|
|
|
YCC03-D09M6
|
Connecting cable, 9-pin D-sub male |
on request
|
|
|
YCC04-D09M6
|
Cable, D-sub, 9-pin to 9-pin |
on request
|
|
|
YCC03-BR02
|
Cable for YBR02FC on 5pin DIN-femal con |
on request
|
|
|
YCC01-10CIM3
|
Cable, 25pin D-Sub male/9 pin+ jack plug |
on request
|
|
|
YCC02-RELAIS01
|
Cable,25pin D-sub male con/open-end cabl |
on request
|
|
|
YCC02-RELAIS02
|
Cable, both ends open, 6 m |
on request
|
|
|
YCCDI-03M5
|
Cable 12-pin round male / open cable end |
on request
|
|
|
YCC01-USBM2
|
RS-232/USB-cable |
on request
|
|
|
YCC01-02ISM3
|
Cable, isi,QC,FB/FC, 25-pin/12-pin, 3 m |
on request
|
|
|
YCC02-D09F6
|
Cable f. prntr., to 9-pin D-Sub fem. con |
on request
|
|
|
YCC02-D09M6
|
Cable f. prntr., to 9-pin D-Sub male con |
on request
|
|
|
YCC02-D25F6
|
Cable f. accesry., 25-pin D-Sub fem. con |
on request
|
|
|
YCC02-R12F6
|
Cable f. acces+IS platf., 12-pin round |
on request
|
|
|
YCC01-01ISM6
|
Extension cable, 12-pin, round, 6m |
on request
|
|
|
YCC01-0016M3
|
Cable, 12-pin rd. cnctr. to 25-pin D-sub |
on request
|
|
|
7357312
|
Cable for PC, 25pin D-sub/25pin, 1,5m |
on request
|
|
|
YDH03CWS
|
Column st.st,platf. 500x400,height750mm |
on request
|
|
|
YDH01CWS
|
Column st.st,platf.320x240,height330mm |
on request
|
|
|
YDH02CWS
|
Column st.st.,platf.400x300,height500mm |
on request
|
|
|
YDH03CIP
|
Floor-mounted column,painted,height 1.1m |
on request
|
|
|
YDH03CIS
|
Floor-mounted column,st. st.,height 1.1m |
on request
|
|
|
YDH01P
|
Column for Signum scales, DC models |
on request
|
|
|
YDH02P
|
Column for Signum scales, BB models |
on request
|
|
|
YSC02
|
SartoCollect, software for data communication with the PC (connecting cable must be ordered separately) Prerequisite: MS Windows 2000 | Windows XP Professional, Vista Ultimate, Windows 7 Ultimate |
on request
|
|
|
YSW03
|
Sartorius WinScale driver software |
on request
|
|
|
YAD02IS
|
Config.software f. designing printouts |
on request
|
|
|
YDP04IS-0CEUV
|
Direct thermal printer, 60 mm, 203 dpi |
on request
|
|
|
YDP14IS-0CEUV
|
Direct-thermo-printer, 108mm, 203dpi |
on request
|
|
|
YDP14IS-0CEUVTH
|
Thermal transfer printer, 108mm, 203 dpi |
on request
|
|
|
YDP20-0CE
|
Data printer, suitable for external verification, with date, time, statistics, numerator (including cable) |
on request
|
|
|
YDP20-0CEV1
|
Data printer, suitable for external verification, with date, time, statistics, numerator (including cable) |
on request
|
|
|
YBR03FC
|
Bar code scanner with DIN connector |
on request
|
|
|
YBR03PS2
|
Bar code scanner with PS/2 plug |
on request
|
|
|
YBR02-PS2
|
Bar code scanner with PS/2 plug |
on request
|
|
|
YAM11IS
|
Power supply for YAM01IS or YAM02IS |
on request
|
|
|
YAS02MI
|
24Volt module |
on request
|
|
|
YRD11Z
|
Checkweighing display (25-pin T-Conn.) |
on request
|
|
|
YRD14Z
|
Checkweighing display (rd. 12-pin plug) |
on request
|
|
|
YSB01
|
External relay box, 4 (5) outputs |
on request
|
|
|
YTC01
|
T-connector |
on request
|
|
|
YFS01
|
Foot switch with T-connector |
on request
|
|
|
YHS02
|
Hand switch with T-connector |
on request
|
|
|
YAS99I
|
Separable plug connection, platfrm.-ind. |
on request
|
|
|
YDH01CIS
|
Wall-mounting bracket, stainless steel |
on request
|
|
|
YDH02CIS
|
Wall holder st.st, tiltable indicator |
on request
|
|
|
YBH01CWS
|
Fastener for bar code scanner |
on request
|
|
|
YAS01CISL
|
IP65 kit for Combics CISL indicators |
on request
|
|
|
69QC0010
|
Plug, round, 12 channel, male |
on request
|
|
|
69QC0011
|
Socket, round, 12-contact (IP65) female |
on request
|
|
|
YAM02IS
|
Card drive for Alibi memory data |
on request
|
|
|
YAM14IS
|
Memory card (32MB) for Alibi memory data |
on request
|
|
|
YAM01IS
|
External Alibi memory device |
on request
|
|
|
YAS03MI
|
Installation kit for Midrics indicator |
on request
|
|
|
YBP03CIS
|
Base for floor-mtd. column, stainless steel |
on request
|
|
|
YPP01CWS
|
Plate for mounting printer on column |
on request
|
|
|
6906937
|
Paper rolls for data printer, 5 rolls, 50 m each |
on request
|
|
|
6906918
|
Ink ribbon for data printer |
on request
|
|
|
69Y03090
|
Printer roll 3 rolls per pack |
on request
|
|
|
69Y03092
|
Roll-self adhesive label,2" x 1",1000 pcs. |
on request
|
|
|
69Y03093
|
Role of printer paper (labels 58 x 76 mm) |
on request
|
|
|
69Y03094
|
Printer paper (roll of labels 58 x 100 mm) |
on request
|
|
|
69Y03234
|
Ink ribbon (qty. of 3) |
on request
|
|
|
69Y03142
|
Connecting cable f. Ind.printer |
on request
|
|
|
69Y03195
|
Printer paper (roll of labels) 305 units |
on request
|
|
|
69Y03196
|
Printer paper (100 mm x75 m) |
on request
|
|
|
69Y03247
|
Adhesive label, continuous roll 20 m x 57 mm |
on request
|
|
|
YDC01SW
|
2 in-use covers for SIW & MIS..indicator |
on request
|
|
|
YDO01SW-232
|
SW Unicom-232 interface |
on request
|
|
|
YDO01SW-485/422
|
SW Unicom-485/422 interface |
on request
|
|
|
YDO01SW-AO
|
SW Unicom-analog 4-20mA interface |
on request
|
|
|
YDO01SW-DIO
|
SW Unicom-digital I/O interface |
on request
|
|
|
YDO01SW-DP
|
SW Unicom-Profibus DP interface |
on request
|
|
|
YDO01SW-ETH
|
SW Unicom-Ethernet interface |
on request
|
|
|
YBT01
|
Bluetooth-RS232 Balance-Adapter |
on request
|
|
|
YAS01SW-CON
|
Adapter plate DO SIW connectivity |
on request
|
|