Industrial Scales Economy Ex Stainless Steel

Industrial Scales Economy Ex Stainless Steel

Intrinsically safe scales in stainless steel for use in hazardous areas with high IP protection rating. Readability 0.2 up to 200 g. Weighing range 3 up to 3000 kg.
  • Completely made of stainless steel, rough contstruction
  • IP Protection: Platform: IP67 / Display unit: IP65
  • 1 RS232 data output as standard, optional RS422
  • Platform options for Load plate material, lifting device
  • Power supply for installation inside or outside hazardous areas has to be ordered separately

Description

Intrinsically safe industrial scale in stainless steel for weighing ranges of 0.1 g up to 3 t with a resolution of 15,000d (intervals). These industrial scales feature 11 different load plate dimensions, high IP Protection and various options.

Europe (ATEX): II 2 GD EEx ib IIB T4 T155°C

The power supply for this scales series has to be ordered separately! (please see accessories)

Order Number: EC1XS...

Equipment

Cables

YCC01-03ISM5 Cable to PC, 12-pin round/25-pin D-sub on request
YCC01-09ISM5 Cable to PC, 12pin round/9pin male on request
YCC422-X Cable without connectors for RS-422 on request
YCC01-0016M3 Cable, 12-pin rd. cnctr. to 25-pin D-sub on request

Column

YDH03CWS Column st.st,platf. 500x400,height750mm on request
YDH01CWS Column st.st,platf.320x240,height330mm on request
YDH02CWS Column st.st.,platf.400x300,height500mm on request
YDH03CIS Floor-mounted column,st. st.,height 1.1m on request

Pit-frame

YEG01CWP Pit frame, painted, platform: 800x600 mm on request
YEG08CWP Pit frame painted, platf. 800x800mm on request
YEG07CWP Pit frame painted, platf. 1000x800mm on request
YEG02CWP Pit frame painted, platf. 1000x1000mm on request
YEG03CWP Pit frame painted, platf. 1250x1000mm on request
YEG09CWP Pit frame edges, ptd.,1250x1250mm on request
YEG04CWP Pit frame painted, platf. 1500x1250mm on request
YEG05CWP Pit frame painted, platf. 1500x1500mm on request
YEG06CWP Pit frame painted, platf. 2000x1500mm on request
YEG01CWS Pit frame, st.steel, platform 800x600 mm on request
YEG08CWS Pit frame st.steel, platf. 800x800mm on request
YEG07CWS Pit frame st.steel, platf. 1000x800mm on request
YEG02CWS Pit frame st.steel, platf. 1000x1000mm on request
YEG03CWS Pit frame st.steel, platf. 1250x1000mm on request
YEG09CWS Pit frame, stainless steel, 1250x1250 mm on request
YEG04CWS Pit frame st.steel, platf. 1500x1250mm on request
YEG05CWS Pit frame st.steel, platf. 1500x1500mm on request
YEG06CWS Pit frame st.steel, platf. 2000x1500mm on request

YFP02CWS Fixing set on request
YAS04CIS Cable gland for Combics, IP67 on request
YDH12CWS Indic.holder for bench,st.st,platf.ED/FE on request
YRC01IGS-X EX roller conveyor, st. steel, 800x600mm on request
YDO05-X RS-422 data output for CIC1X/EC1XS. on request

Software

YSC02 SartoCollect Software on request

Mechanical accessories

YBP03CIS Base for floor-mtd. column, stainless steel on request

Roller conveyor

YRC01EDS-X EX roller conveyor, st. steel, 400x300mm on request
YRC01DCS-X EX roller conveyor, st. steel, 320x240mm on request
YRC01FES-X EX roller conveyor, st. steel, 500x400mm on request
YRC01GFS-X EX roller conveyor, st. steel, 650x500mm on request

Power supply

YRB02LD Battery charger for YRB02-X on request

Switch

YPE05-X Foot switch, hazardous area on request

More information

Contact

Share