Industrial Scales Combics

Industrial Scales Combics

Modular weighing system for sophisticated weighing tasks. Maximum readability 0.1 g to 3 t (not in legal metrology). Weighing range 3 kg up to 3000 kg.

Description

With the Combics product family, Sartorius offers a high-quality scale series for the various applications of the food, pharmaceutical, chemical, metal and electrical industries.
Combics can adjust optimally to different process requirements due to its high flexibility regarding connection and configuration options.

Combics complete scales come combined with platforms and indicators already installed and ready for use. Multiple combination options ensure the highest degree of individuality.
Our Combics Configurator supports the selection and ordering process.

Combics industrial scales have everything you need. They offer a high protection class up to IP 69K, ATEX certifications as well as various accessories in different material versions such as printers, roller conveyors, benches, frames for pit installations or drive-on ramps.

For more details on product specifications and model selection please press the button "Product-Configurator".

Weighing platforms

  • Painted and stainless steel versions available
  • Very robust in aggressive environments due to high corrosion and IP protection (stainless steel versions up to V4A | 1.4571, electropolished and IP68 |IP69K)
  • Optimally customized to the area of application due to 10 weighing ranges from 3 kg to 3 t and 13 platform dimensions
  • Precision up to 30,000d when not used in legal metrology
  • When used in legal metrology up to 6000e and/or 3 x 3000e (multi-range and multi-interval possible)

High resolution weighing platforms

  • Area of application from 16 kg to 300 kg in various platform dimensions
  • Precision up to 340,000d when not used in legal metrology
  • When used in legal metrology class II up to 34,000e
  • With internal motorized calibration weight

Indicators

  • Flexibility due to 9 application programs
  • User-friendly due to clear text displays, bar graph, control light fields
  • Easy integration due to standardized data interfaces, e.g. RS232, Profibus DP, Ethernet TCP/IP
  • For use in legal metrology applications up to 10,000e, optional integrated Alibi memory

Equipment

Cables

YCC01-09ISM5 Cable to PC, 12pin round/9pin male on request
YCC01-01CISLM3 Cable, YDP02/04IS to 25-pin D-sub on request
YCC03-D09F6 Connecting cable,D-sub, 9-contact female on request
YCC03-D09M6 Connecting cable, 9-pin D-sub male on request
YCC04-D09M6 Cable, D-sub, 9-pin to 9-pin on request
YCC01-10CIM3 Cable, 25pin D-Sub male/9 pin+ jack plug on request
YCC02-RELAIS01 Cable,25pin D-sub male con/open-end cabl on request
YCC02-RELAIS02 Cable, both ends open, 6 m on request
YCC01-USBM2 RS-232/USB-cable on request
YCC02-RB01 Cable, DB-25 male/5-pin round male, 2 m on request
YCC01-02ISM3 Cable, isi,QC,FB/FC, 25-pin/12-pin, 3 m on request
YCC01-03CISLM3 Cable to IS pltf, 25-pin Dsub/12-pin rd. on request
YCCDI-01M3 Cable, 25-pin D-sub male con/25-pin, 3 m on request
YCC02-RJ45M7 Connecting cable w/ RJ45 male connector on request
YCC02-CB02 Cable for car battery, 24V module, 2 m on request
YCC02-D09F6 Cable f. prntr., to 9-pin D-Sub fem. con on request
YCC02-D09M6 Cable f. prntr., to 9-pin D-Sub male con on request
YCC02-D25F6 Cable f. accesry., 25-pin D-Sub fem. con on request
YCC02-D25M6 Cable f. SAG scale,25-pin D-sub fem. con on request
YCC02-R12F6 Cable f. acces+IS platf., 12-pin round on request
YCC02-R12M6 Cable for SAG scale, 12-pin rd. male con on request
YCC232-X Cable without connectors for RS-232 on request
YCC422-X Cable without connectors for RS-422 on request
YCC422-Y Cable w/o connector f. RS-422, zone 2,22 on request
YCC485-X Cable without connectors for RS-485 on request
YCCTTY10-X Cable without connectors for TTY 10mA on request
YCC03-D25M6 Connecting cable, 25-pin male connector on request
YCC03-R12M6 Connecting cable,12-pin round male conn. on request
YCC03-R12F6 Connecting cable,12-pin round fem. conn. on request
YCC04-BR02 Cable, barcode rdr. PS2/5-pin DIN female on request
YCC04-D25M6 Cable 9-pin to 25-pin male connector on request
YCC04-D09F6 Cable, D-sub, 9-pin to 9-pin female on request
YCC04-R12F6 Cable D-sub 9-12-contact rnd. female c. on request
YCC04-R12M6 Cable D-sub 9 - 12-pin round male conn. on request
YCC02-BR02 Cable, bar code rdr. to 5-pin DIN plug on request
YCC02-XR14F02 Connecting cable, Zener barrier to CIXS3 on request
YCC02-XR14M6 Connecting cable, EX scale/IS-X to CIXS3 on request
YCC01-08ISM5 Sartonet cable f. connecting LA/FC/isi30 on request

Column

YDH01CWP Column painted,platf.320x240,height330mm on request
YDH02CWP Column ptd., platf. 400x300,height 500mm on request
YDH03CWP Column paint,platf. 500x400,height750mm on request
YDH03CWS Column st.st,platf. 500x400,height750mm on request
YDH01CWS Column st.st,platf.320x240,height330mm on request
YDH02CWS Column st.st.,platf.400x300,height500mm on request
YDH03CIP Floor-mounted column,painted,height 1.1m on request
YDH03CIS Floor-mounted column,st. st.,height 1.1m on request
YDH01P Column for Signum scales, DC models on request

Drive-On ramps

YAR01CWP Drive-on ramp, painted, 1200x600 mm on request
YAR06CWP Drive-on ramp, painted, 1200x800 on request
YAR02CWP Drive-on ramp, painted, 1200x1000 mm on request
YAR03CWP Drive-on ramp, painted, 1200x1250 on request
YAR04CWP Drive-on ramp, painted, 1200x1500 on request
YAR05CWP Drive-on ramp, painted, 1200x1500 on request
YAR01CWPT Drive-on ramp, ptd., tread pl., 1200x600 on request
YAR06CWPT Drive-on ramp, ptd., tread pl., 1200x800 on request
YAR02CWPT Drive-on ramp,ptd., tread pl.,1200x1000 on request
YAR03CWPT Drive-on ramp, ptd., tread pl.,1200x1250 on request
YAR04CWPT Drive-on ramp, ptd., tread pl.,1200x1500 on request
YAR05CWPT Drive-on ramp, ptd., tread pl.,1200x1500 on request
YAR01CWS Drive-on ramp, stainless steel, 1200x600 on request
YAR02CWS Drive-on ramp, st. steel, 1200x1000 on request
YAR06CWS Drive-on ramp, st. steel, 1200x800 on request
YAR03CWS Drive-on ramp, stainl. steel, 1200x1250 on request
YAR04CWS Drive-on ramp, stainl. steel, 1200x1500 on request
YAR05CWS Drive-on ramp, st. steel, 1200x1500 on request
YAR01CWST Drive-on ramp,st.steel,tread pl.1200x600 on request
YAR06CWST Drive-on ramp,st.steel,tread pl.1200x800 on request
YAR02CWST Drive-on ramp,st.steel, trd.pl.1200x1000 on request
YAR03CWST Drive-on ramp, st.steel,tr. pl.1200x1250 on request
YAR04CWST Drive-on ramp, st.steel,tr. pl.1200x1500 on request
YAR05CWST Drive-on ramp, st.steel,tr. pl.1200x1500 on request
YAR01CWS4 Drive-on ramp,AISI316Ti st.stl.,1200x600 on request
YAR02CWS4 Drive-on ramp,st.st.AISI316 Ti,1200x1000 on request
YAR03CWS4 Drive-on ramp,st.st.AISI316 Ti,1200x1250 on request
YAR04CWS4 Drive-on ramp,st.st.AISI316 Ti,1200x1500 on request
YAR05CWS4 Drive-on ramp,st.st.AISI316 Ti,1200x1500 on request
YAR01MAPP Drive-on ramp, painted, 1200x800 mm on request
YAR02MAPP Drive-on ramp, painted, 1200x1000 mm on request
YAR03MAPP Drive-on ramp, painted, 1200x1250 mm on request
YAR04MAPP Drive-on ramp, painted, 1200x1500 mm on request
YAR05MAPP Drive-on ramp, painted, 1200x2000 mm on request
YAR02MAPS Drive-on ramp, st. steel, 1200x1000 mm on request
YAR03MAPS Drive-on ramp, st. steel, 1200x1250 mm on request
YAR04MAPS Drive-on ramp, st. steel, 1200x1500 mm on request
YAR05MAPS Drive-on ramp, st. steel, 1200x2000 mm on request

Pit-frame

YEG01CWP Pit frame, painted, platform: 800x600 mm on request
YEG08CWP Pit frame painted, platf. 800x800mm on request
YEG07CWP Pit frame painted, platf. 1000x800mm on request
YEG02CWP Pit frame painted, platf. 1000x1000mm on request
YEG03CWP Pit frame painted, platf. 1250x1000mm on request
YEG09CWP Pit frame edges, ptd.,1250x1250mm on request
YEG04CWP Pit frame painted, platf. 1500x1250mm on request
YEG05CWP Pit frame painted, platf. 1500x1500mm on request
YEG06CWP Pit frame painted, platf. 2000x1500mm on request
YEG01CWS Pit frame, st.steel, platform 800x600 mm on request
YEG08CWS Pit frame st.steel, platf. 800x800mm on request
YEG07CWS Pit frame st.steel, platf. 1000x800mm on request
YEG02CWS Pit frame st.steel, platf. 1000x1000mm on request
YEG03CWS Pit frame st.steel, platf. 1250x1000mm on request
YEG09CWS Pit frame, stainless steel, 1250x1250 mm on request
YEG04CWS Pit frame st.steel, platf. 1500x1250mm on request
YEG05CWS Pit frame st.steel, platf. 1500x1500mm on request
YEG06CWS Pit frame st.steel, platf. 2000x1500mm on request
YEG01MAPP Pit frame edges, painted, 800x800 on request
YEG02MAPP Pit frame edges, painted, 1000x800 on request
YEG03MAPP Pit frame edges, painted, 1000x1000 on request
YEG04MAPP Pit frame edges, painted, 1250x1000 on request
YEG05MAPP Pit frame edges, painted, 1250x1250 on request
YEG06MAPP Pit frame edges, painted, 1500x1250 on request
YEG07MAPP Pit frame edges, painted, 1500x1500 on request
YEG08MAPP Pit frame edges, painted, 2000x1500 on request
YEG01MAPS Pit frame edges, st.st., 800x800mm on request
YEG02MAPS Pit frame edges, st.st., 1000x800mm on request
YEG03MAPS Pit frame edges, st.st., 1000x1000 on request
YEG04MAPS Pit frame edges, st.st., 1250x1000 on request
YEG05MAPS Pit frame edges, st.st., 1250x1250 on request
YEG06MAPS Pit frame edges, st.st., 1500x1250 on request
YEG07MAPS Pit frame edges, st.st., 1500x1500 on request
YEG08MAPS Pit frame edges, stainless st.,2000x1500 on request

Roller conveyor

YRC01DCA Roller conveyor painted, platf.320x240mm on request
YRC01EDA Roller conveyor painted, platf.400x300mm on request
YRC01FEA Roller conveyor painted, platf.500x400mm on request
YRC01GFP Roller conveyor painted, platf.650x500mm on request
YRC01IGP Roller conveyor painted, platf.800x600mm on request
YRC01DCS Roller conveyor st.st., platf.320x240mm on request
YRC01EDS Roller conveyor st.st., platf.400x300mm on request
YRC01FES Roller conveyor st.st., platf.5000x400mm on request
YRC01GFS Roller conveyor st.st., platf.650x500mm on request
YRC01IGS Roller conveyor st.st., platf.800x600mm on request
YRC01EDS-X EX roller conveyor, st. steel, 400x300mm on request
YRC01DCS-X EX roller conveyor, st. steel, 320x240mm on request
YRC01FES-X EX roller conveyor, st. steel, 500x400mm on request
YRC01GFS-X EX roller conveyor, st. steel, 650x500mm on request

YLP01CWS Roller-ball load plate 400x300mm on request
YLP02CWS Roller-ball load plate 500x400mm on request
YLP03CWS Roller-ball load plate 650x500mm on request
YLP04CWS Roller-ball load plate 800x600mm on request
YAS04CIS Cable gland for Combics, IP67 on request
YDH12CWS Indic.holder for bench,st.st,platf.ED/FE on request
YCO01-Y Interface converter, configurable on request
YPS02-XV24 24V industry power module, EX area on request
YRB02-X Ex-battery pack for zones 1, 20, 21 on request
YBPH01 Holder for YRB02-X recharg. battery pack on request
YDI05-Z Interface converter, stainless steel on request
YSB01CI-XV1 Ext. filling dev. V1 f.CIXS3, Option H3 on request
8441DKD

DKD calibration certificate up to 100 kg
on request
8441DKDI

DKD calibration certificate from 101 kg
on request
8441EQ EQ-Folder (Equip-Qual.folder without cer on request
8441EQC EQ-Folder (Equip-Qual.folder with certif on request
8441FAT FAT Factory Acceptance Test not fixed on request
8441FATFLOOR FAT Factory Acceptance Test fixed on request

Bench

YWT01CWP Bench, painted, platform dim. 400x300mm on request
YWT02CWP Bench, painted, platform dim. 500x400mm on request
YWT03CWP Bench, painted, platform dim. 650x500mm on request
YWT04CWP Bench, painted, platform dim. 800x600mm on request
YWT01CWS Bench, stl.st., ptd., platform 400x300mm on request
YWT02CWS Bench, stl.st., ptd., platform 500x400mm on request
YWT03CWS Bench, stl.st., ptd., platform 650x500 on request
YWT04CWS Bench, stl.st., ptd., platform 800x600mm on request

Barcode Reader

YDH01WTCWS Bench column, stainless steel on request
YBR03FC Bar code scanner with DIN connector on request
YBR03PS2 Bar code scanner with PS/2 plug on request

Mechanical accessories

YRO01WTCW Set of wheels for bench stand on request
YFP01CWS Floor fasteners,st.st,platf(4load cells) on request
YBP03CIS

Base for floor-mtd. column, stainless steel
on request
YPP01CWS Plate for mounting printer on column on request
YHRYCO-Y Top-hat rail installation kit f. YCO01-Y on request
YWBYCO-Y Wall mounting bracket for YCO01-Y on request
YAS07CI Installat. kit for control panel integr. on request

Software

YSC02 SartoCollect, software for data communication with the PC (connecting cable must be ordered separately) Prerequisite: MS Windows 2000 | Windows XP Professional, Vista Ultimate, Windows 7 Ultimate on request
YSW03 Sartorius WinScale driver software on request
YAD02IS Config.software f. designing printouts on request

Printer

YDP14IS-0CEUV Direct-thermo-printer, 108mm, 203dpi on request
YDP20-0CE Data printer, suitable for external verification, with date, time, statistics, numerator (including cable) on request
YDP20-0CEV1 Data printer, suitable for external verification, with date, time, statistics, numerator (including cable) on request

Remote display

YRD11Z Checkweighing display (25-pin T-Conn.) on request
YRD14Z Checkweighing display (rd. 12-pin plug) on request

Electrical accessories

YSB01 External relay box, 4 (5) outputs on request
YTC01 T-connector on request
YSB02 Digital input/output module, 8 outputs on request
YDI01-Z Zener barrier, 2 data lines on request
YDI02-Z Zener barrier, 4 data lines on request
YDI03-Z Zener barrier, 4 data/4 control lines on request
YCC01-0024M01 Adapter f. connecting bar code/PC on request
YDI02-ZCX YDI02-Z Zener barrier with cable gland on request
YDO03C-X Filling output for CIXS3 & H3 on request

Switches

YFS01 Foot switch with T-connector on request
YHS02 Hand switch with T-connector on request

Misc.

YAS99I Separable plug connection, platfrm.-ind. on request
YDH01CIS Wall-mounting bracket, stainless steel on request
YDH02CIS Wall holder st.st, tiltable indicator on request
YBH01CWS Fastener for bar code scanner on request
YAS01CISL IP65 kit for Combics CISL indicators on request

Dust cover

YDC01CI 2 dust covers for Combics indicators on request
YDC01CI-X Dust cover for CIXS3 on request

Power supply

YAS02CI 24V industrial power supply module on request
YPS02-XDR Power supply for hazardous area, EU on request
YPS02-XGR Power supply for hazardous area, UK on request
YPS02-XKR Power supply for hazardous area, USA on request
YPS02-ZDR Power supply, outside hazardous area, EU on request
YPS02-ZGR Power supply, outside hazardous area, UK on request
YPS02-ZKR Power supply outside hazardous area, USA on request
YRB02LD Battery charger for YRB02-X on request

Data interface

YDO02C-DP Combics - Profibus-DP interface on request
YDO02C-485 Combics - Interface card RS 485/422 on request
YDO02C-232 Combics - Interface card RS 232 on request
YDO02C-ETH Ethernet interface for Combics on request
YDO02C-DIO Combics - Interface card digital I/O on request
YDO02C-AO Combics - Analogue current output on request
YDI02C-WPD Interface for digital platform on request
YDI02C-WP03 Combics - ADC Inferface 3.000e on request
YDI02C-WP10 Combics - ADC Inferface 10000e on request

Switch

YPE05-X Foot switch, hazardous area on request

Service

8407IA

Qualification for industrial scales up to 50 kg
on request
8407IB #Qualifizierung f. Industriew. 51-100kg on request
8407IC

Qualification for industrial scales 101 - 300 kg
on request
8407ID

Qualification for industrial scales 301 - 600 kg
on request
8407IE

Qualification for industrial scales 601 - 1,500 kg
on request
8407IF

Qualifification for industrial sclaes 1,501 - 3,000 kg
on request
8441USP Test certificate / balance certificate on request

More information

Contact

Share