Bending Beam Load Cell MP79 / MP79T
The MP 79/79T Bending Beam Weigh Cell is made from stainless steel and is available in a load range from 227 kg to 5099 kg.This weigh cell is specially designed for use in weighing platforms and simple hopper weighing applications.
Protection class IP68, IP69K
- Full stainless steel construction
- Compatible with other sources
- Hermetically welded seal (IP68, IP69K)
- W&M approval (acc. OIML R 60)
Description
Types
MP 79/227 kg C3MR
MP 79/454 kg C3MRMP 79T/454 kg C3MR
MP 79/1134 kg C3MRMP 79T/1134 kg C3MR
MP 79/2268 kg C3MRMP 79T/2268 kg C3MR
MP 79/5099 kg C3MR MP 79T/5099 kg C3MR
Also available in EX versions
Brochure
-
BRO-Meteor-e.pdf (1.734 KB)
-
BRO-Tank_Hopper_Weighing-e.pdf (2.854 KB)
Catalogue
-
CATA-Weigh_Detect_Control-e.pdf (1.832 KB)
Datasheet
-
DS-MP79_T-e.pdf (100 KB)


