As a total solution provider Sartorius merges one of the broadest portfolios of single-use components, hybrid or traditional stainless steel systems and services. Our integrated solutions cover fermentation and filtration as well as purification and fluid management.
Modular weighing system for sophisticated weighing tasks. Maximum readability 0.1...
Modular weighing system for sophisticated weighing tasks. Maximum readability 0.1 g to 3 t (not in legal metrology). Weighing range 3 kg up to 3000 kg.
Industrial scales for simple weighing tasks with integrated application programs....
Industrial scales for simple weighing tasks with integrated application programs. Modular design, 2 indicator models, 13 platform sizes. Weighing range 3 kg to 3000 kg. Readability 0.2 to 200 g.
Bench and platform scale series in 3 platform sizes with an array of features to...
Bench and platform scale series in 3 platform sizes with an array of features to meet the majority of user requirements in industrial sectors.Readability 0.5 g to 20 g. Weighing capac. from 6 kg to 300 kg.
The MP 79/79T Bending Beam Weigh Cell is made from stainless steel and is...
The MP 79/79T Bending Beam Weigh Cell is made from stainless steel and is available in a load range from 227 kg to 5099 kg.This weigh cell is specially designed for use in weighing platforms and simple hopper weighing applications.Protection class IP68, IP69K
The PR 6202 is the world's first load cell designed strictly in accordance with...
The PR 6202 is the world's first load cell designed strictly in accordance with the hygienic design principles developed by the European Hygienic Engineering Design Group (EHEDG).
Compression load cells from 100 kg to 5 t. Specially designed for tank and hopper...
Compression load cells from 100 kg to 5 t. Specially designed for tank and hopper weighing as well as basic dosing systems. For use in EX zones 1, 2, 20, 21, 22 and FM DIV 1.
Process controller for tank and hopper scales in industrial processes. Can be...
Process controller for tank and hopper scales in industrial processes. Can be programmed for inDIVidual tasks. A variety of options expands its flexibility. The compact housing makes it ideal for installation in a control cabinet.
System controllers ensure unbeatable functionality and flexibility. The right...
System controllers ensure unbeatable functionality and flexibility. The right application programs for a number of uses; applications can be programmed for tailored solutions. For EX zones 2 and 22.
Intrinsically safe scales in stainless steel for use in hazardous areas with high...
Intrinsically safe scales in stainless steel for use in hazardous areas with high IP protection rating. Readability 0.2 up to 200 g. Weighing range 3 up to 3000 kg.
Stainless steel indicators for simple weighing tasks or standard applications in 2...
Stainless steel indicators for simple weighing tasks or standard applications in 2 different versions.Max. readability: 15.000 digitsIP protection rate: IP65
The MP 77 Bending Beam Weigh Cell is made from stainless steel and is available in...
The MP 77 Bending Beam Weigh Cell is made from stainless steel and is available in a load range from 10 kg to 500 kg.This weigh cell is specially designed for use in weighing platforms and simple hopper weighing applications.Protection class IP67
Compression load cell from 500 kg to 300 t. They provide absolute precision for...
Compression load cell from 500 kg to 300 t. They provide absolute precision for container cars and dosing systems. Made of stainless steel, they are highly resistant and also insensitive to vibrations.
Compression load cells from 30 kg to 10 t. Specially designed for tank and hopper...
Compression load cells from 30 kg to 10 t. Specially designed for tank and hopper weighing as well as basic dosing systems. For use in EX zones 1, 2, 20, 21, 22 and FM DIV 1.
Tension load cell from 100 kg to 3 t. Specially designed for tank and hopper...
Tension load cell from 100 kg to 3 t. Specially designed for tank and hopper weighing, hybrid scales and high-precision dosing systems. For use in EX zones 1, 2, 20, 21, 22 and FM DIV 1.
Programmable stainless steel terminal for complex weighing tasks.Connection to:...
Programmable stainless steel terminal for complex weighing tasks.Connection to: all Sartorius scales/platforms/load cells IP protection rate: IP30 (IP69K as option)
The process indicator for platform and tank and hopper scales as well as...
The process indicator for platform and tank and hopper scales as well as weighbridges. Simple configuration over Ethernet TCP/IP or using the front panel keypad ensures fast installation. Variety of interfaces, including fieldbuses, available.
The system controller enables a variety of applications and a high degree of...
The system controller enables a variety of applications and a high degree of flexibility. Programmable for tailored solutions. Practical, built-in keyboard in the classic 19-inch housing.
Affordable and reliable standard scales for use in hazardous areas. With...
Affordable and reliable standard scales for use in hazardous areas. With "weighing" function and one additional application program.Readability 0.2 up to 5 g. Weighing range 6 up to 150 kg.
Industrial scales for sophisticated weighing tasks, extremely rugged and...
Industrial scales for sophisticated weighing tasks, extremely rugged and resistant. For Ex-zones 2 and 22. IP65 protected.Readability 0.001 g to 20 g. Weighing capacity 0.6 kg to 65 kg.
Cast stainless steel load cell for use in platform scales and for basic weighing...
Cast stainless steel load cell for use in platform scales and for basic weighing of small to medium-sized containers. The load cell is available in threaded and T-end versions. IP67 protected.Available for use in EX-zones 1, 20, 21.
The Sartorius mounting kits of the PR 6011 series are ideal for the PR 6211 load...
The Sartorius mounting kits of the PR 6011 series are ideal for the PR 6211 load cell family. They allow a simple and fast installation and are prepared for the installation of a lift-off-protection. Also a full stainless steel version is available.