Metal Detection
Sartorius Metal detectors support seamless quality control, secure production processes and above all protection for consumers by shipping flawless products – your processes must satisfy these requirements 100% every day. Of special concern here are metal contaminations in products. According to HACCP regulations, control points must be set up to check products for foreign contaminants. This enables you to take...
Manual Formulation
Stringent demands for traceability and documentation consistently present a challenge in manual weighing processes and manual formulation. Sartorius has decades of know-how in this field. In combination with our intelligent weighing stations and sophisticated operator guidance, all current regulations and legal provisions are met – without limiting performance or flexibility.
Silo Weighing
Weighing of silos is the ideal solution to quantify content. The weighing technology by Sartorius offers an unequaled level of precision, doesn't come in contact with the product and thus it is extremely reliable and requires low maintenance. For every type of application an associated mounting solution is available. So they conform to the current requirements for stability and security. Also highly developed...
Automatic Batching
Transparent management of raw material and recipe data using a database make automatic batching easy and highly efficient with system controllers and recipe and production management systems from Sartorius. Consistent compliance with international standards and the open system architecture allow easy data exchange and seamless integration into higher-level systems.
X-Ray Inspection Systems
Sartorius X-Ray inspection systems work to a very high level of accuracy and can detect various contaminants, such as metals, glas, stones, etc. Sartorius X-Ray inspection systems detect contaminated products and discharge them safely. Both processes are carried out automatically and are documented so that the data is available in the long term for the statistical evaluation of the control process. This ensures...
Weighing
Weighing technology by Sartorius guarantees high-precision results and thanks to its robust construction it can be incorporated in many industrial solutions. From few grams to several tons - these scales are always the right choice. They are available as a complete scale or individually configurable.
Container Weighing
Many companies need a weighing platform for container and boxes, which is rugged, reliable and offers also a high accuracy. Container Weighing solutions by Sartorius have a high overload protection and are completely resistant to lateral vibrations. These are available in different dimensions, can also be installed on the floor or be equipped by ramps for an easy positioning of the container.
Truck Weighing
Sartorius truck scale components are specifically developed for requirements like large differences in temperature, corrosive environments and last but not least high mechanical stress. Whether analog or digital - these reliable weighing systems are perfect for use in rough conditions on truck scales.
Dynamic Weighing
Sartorius beltweighers are heavy duty devices. Featuring throughputs ranging from 100 kg to 25,000 t per hour, they enable reliable monitoring of conveyed bulk-material quantities, control loading and unloading, batching, weigh feeding and proportioning and blending, and generate constant flow rates. The application expertise of Sartorius facilitates reliable handling even of materials with complex properties and...
Counting Scales
Scales can not only be used for weighing products and materials but even to count them. Ultrafast and accurate results are guaranteed. Sartorius counting scales offer rugged and reliable solutions in every respect. Especially users without much experience can learn to work with the applications in just a short time.
Manual Recipe
Stringent demands for traceability and documentation consistently present a challenge in manual weighing processes and manual formulation. Sartorius has decades of know-how in this field. In combination with our intelligent weighing stations and sophisticated operator guidance, all current regulations and legal provisions are met – without limiting performance or flexibility.