Moisture Analyser used:
  MA100C
Product:
  "Cheese ""Cheddar"""
Product group:
  Food
Description:
  Orange Masse
Initial sample weight (g):
  2,5 - 3
Temperature (°C):
  150
Starting conditions:
  With stability, auto close
Shutoff mode:
  Fully automatic shut off mode
   
Utensils:
  Spatula, 2 glass fiber filters
Preparation:
  None
How applied:
  Firmly press/ roll sample between two filters
   
Display mode in %:
  Moisture
Average value:
  36,27
Min. value:
  36,18
Max. value:
  36,38
Standard deviation (±):
  0,1
Average analysis time:
  30 Min
   
For further information please contact Caroline.Debeerst@sartorius.com