All culture vessel|supply tower connections are designed for easy handling. For example, quick couplings for vessel jacket and exhaust cooler connections, direct probes and agitation motor connections.
Temperature Control
Each culture vessel can be operated and automatically controlled at different temperatures. There are two choices offered. For single wall vessels, there is an electric heating blanket and optional cooling finger with solenoid valve. Alternatively, an integrated, high-efficiency thermostat system – with recirculation pump combined with jacketed culture vessels – features precise temperature control, even at minimal working volumes